Quantity | Unit price |
---|---|
4 + | £ 88.8074 |
Thread Size | M20 |
---|---|
Thread Length | 150.0 mm |
Base Material | Stainless Steel |
Base Type | Rigid |
Colour | Black |
Base Diameter | 100.0 mm |
Swivel Articulation | 7 ° |
Mount Type | Threaded Stud |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly