Menu Search

Machine Screws - Binder

In stock

Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.

Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.

  • Material: Mild Steel, Stainless Steel, Nylon
  • Colour: Chrome, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Thread Length Drive Type View
£ 0.0604 - £ 0.0604 Request the lead time here
M4
Chrome
20.0 mm
Slotted Drive
£ 0.1128 - £ 0.1128 Request the lead time here
M6
Chrome
20.0 mm
Slotted Drive
£ 0.051 - £ 0.0519 44045 In stock
M3
Chrome
6.0 mm
Slotted Drive
£ 0.081 - £ 0.0843 746 In stock
M4
Chrome
8.0 mm
Slotted Drive
£ 0.1368 - £ 0.1431 Request the lead time here
M4
Chrome
25.0 mm
Slotted Drive
£ 0.1213 - £ 0.1263 Request the lead time here
M5
Chrome
10.0 mm
Slotted Drive
£ 0.2098 - £ 0.2223 123 In stock
M5
Natural
35.0 mm
Slotted Drive
£ 0.264 - £ 0.2751 Request the lead time here
M5
Natural
50.0 mm
Slotted Drive
£ 0.2695 - £ 0.2807 16 In stock
M6
Natural
35.0 mm
Slotted Drive
£ 0.5419 - £ 0.5642 Request the lead time here
M8
Natural
50.0 mm
Slotted Drive
£ 1.876 - £ 1.9593 Request the lead time here
M10
Natural
60.0 mm
Slotted Drive
£ 0.0583 - £ 0.0594 6883 In stock
M3
Chrome
8.0 mm
Slotted Drive
£ 0.0639 - £ 0.0653 Request the lead time here
M3
Chrome
16.0 mm
Slotted Drive
£ 0.0849 - £ 0.0883 3250 In stock
M4
Chrome
10.0 mm
Slotted Drive
£ 0.1792 - £ 0.1875 Request the lead time here
M4
Chrome
30.0 mm
Slotted Drive
£ 0.1342 - £ 0.1403 Request the lead time here
M5
Chrome
16.0 mm
Slotted Drive
£ 0.2195 - £ 0.2279 4750 In stock
M5
Natural
40.0 mm
Slotted Drive
£ 0.1353 - £ 0.1403 11470 In stock
M6
Natural
5.0 mm
Slotted Drive
£ 0.535 - £ 0.5572 Request the lead time here
M6
Chrome
40.0 mm
Slotted Drive
£ 0.6281 - £ 0.6545 1000 In stock
M8
Natural
60.0 mm
Slotted Drive
  • of 3
Screw Slotted Drive M4 20.0 mm Stainless Steel Chrome

050042040952

Price Range
£ 0.0604 - £ 0.0604

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M6 20.0 mm Stainless Steel Chrome

050062040952

Price Range
£ 0.1128 - £ 0.1128

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 6.0 mm Mild Steel Chrome

050030640952

Price Range
£ 0.0519 - £ 0.051

Stock Levels
44045 In stock
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 8.0 mm Mild Steel Chrome

050040840952

Price Range
£ 0.0843 - £ 0.081

Stock Levels
746 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 25.0 mm Mild Steel Chrome

050042540952

Price Range
£ 0.1431 - £ 0.1368

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 10.0 mm Mild Steel Chrome

050051040952

Price Range
£ 0.1263 - £ 0.1213

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 35.0 mm Nylon Natural

050053500002

Price Range
£ 0.2223 - £ 0.2098

Stock Levels
123 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 50.0 mm Nylon Natural

050055000002

Price Range
£ 0.2751 - £ 0.264

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M6 35.0 mm Nylon Natural

050063500002

Price Range
£ 0.2807 - £ 0.2695

Stock Levels
16 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M8 50.0 mm Nylon Natural

050085000002

Price Range
£ 0.5642 - £ 0.5419

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M8
  • Screw Type
    Machine Screw
Screw Slotted Drive M10 60.0 mm Nylon Natural

050106000002

Price Range
£ 1.9593 - £ 1.876

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M10
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 8.0 mm Mild Steel Chrome

050030840952

Price Range
£ 0.0594 - £ 0.0583

Stock Levels
6883 In stock
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 16.0 mm Mild Steel Chrome

050031640952

Price Range
£ 0.0653 - £ 0.0639

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 10.0 mm Mild Steel Chrome

050041040952

Price Range
£ 0.0883 - £ 0.0849

Stock Levels
3250 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 30.0 mm Mild Steel Chrome

050043040952

Price Range
£ 0.1875 - £ 0.1792

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 16.0 mm Mild Steel Chrome

050051640952

Price Range
£ 0.1403 - £ 0.1342

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 40.0 mm Nylon Natural

050054000002

Price Range
£ 0.2279 - £ 0.2195

Stock Levels
4750 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M6 5.0 mm Nylon Natural

050060500002

Price Range
£ 0.1403 - £ 0.1353

Stock Levels
11470 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M6 40.0 mm Mild Steel Chrome

050064040952

Price Range
£ 0.5572 - £ 0.535

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M8 60.0 mm Nylon Natural

050086000002

Price Range
£ 0.6545 - £ 0.6281

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M8
  • Screw Type
    Machine Screw