Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.
The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.
Series Code :SR1923
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.6058 - £ 0.6308 | 1000 In stock |
|
M6
|
Clear
|
PC
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
£ 0.1917 - £ 0.2001 | Request the lead time here |
|
M2.6
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.8893 - £ 0.9268 | 578 In stock |
|
M8
|
Clear
|
PC
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
£ 0.1973 - £ 0.2056 | 500 In stock |
|
M2.6
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.2292 - £ 0.239 | 200 In stock |
|
M2.6
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.1598 - £ 0.1667 | 200 In stock |
|
M2.6
|
Clear
|
PC
|
0.118 in
3.0 mm
|
Crossed Drive
|
||
£ 0.1903 - £ 0.1987 | Request the lead time here |
|
M2.6
|
Clear
|
PC
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
£ 0.3654 - £ 0.3793 | Request the lead time here |
|
M3
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.1764 - £ 0.1848 | 9994 In stock |
|
M4
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.3807 - £ 0.396 | 74 In stock |
|
M4
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.1973 - £ 0.2056 | 3300 In stock |
|
M5
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.4891 - £ 0.51 | 30 In stock |
|
M5
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.6864 - £ 0.7142 | 700 In stock |
|
M6
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 1.4452 - £ 1.5008 | 700 In stock |
|
M6
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 1.2631 - £ 1.3159 | 606 In stock |
|
M8
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.3321 - £ 0.346 | 595 In stock |
|
M3
|
Clear
|
PC
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
£ 0.1903 - £ 0.1987 | 137698 In stock |
|
M4
|
Clear
|
PC
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
£ 0.182 - £ 0.1903 | 948 In stock |
|
M4
|
Clear
|
PC
|
0.48 in
12.2 mm
|
Crossed Drive
|
||
£ 0.3529 - £ 0.3682 | Request the lead time here |
|
M4
|
Clear
|
PC
|
0.709 in
18.0 mm
|
Crossed Drive
|
||
£ 0.635 - £ 0.6614 | 1000 In stock |
|
M4
|
Clear
|
PC
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.