Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.
The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.
Series Code :SR1923
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.6253 - £ 0.6517 | 700 In stock |
|
M6
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.956 - £ 0.9963 | 700 In stock |
|
M6
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 1.0797 - £ 1.1256 | 300 In stock |
|
M8
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.1737 - £ 0.1806 | 5021 In stock |
|
M3
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.03 - £ 0.0371 | 6000 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
£ 0.2181 - £ 0.2265 | Request the lead time here |
|
M4
|
Clear
|
PC
|
|
Crossed Drive
|
||
£ 0.1917 - £ 0.2001 | 100 In stock |
|
M2
|
Clear
|
PC
|
|
Crossed Drive
|
||
50M030050H008 | £ 0.0288 - £ 0.0355 | 12778 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.315 in
8.0 mm
|
Slotted Drive
|
|
50M030050H012 | £ 0.0293 - £ 0.0362 | 15000 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
Slotted Drive
|
|
£ 0.0319 - £ 0.0394 | 44000 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.0405 - £ 0.05 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.0562 - £ 0.0694 | 6500 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
PA
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
£ 0.0582 - £ 0.0719 | 200 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
Nylon
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
£ 0.1202 - £ 0.1484 | Request the lead time here |
0.049 in
1.25 mm
|
M8
|
Natural
|
Nylon
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.1634 - £ 0.2018 | Request the lead time here |
0.049 in
1.25 mm
|
M8
|
Natural
|
Nylon
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
£ 0.0351 - £ 0.0433 | Request the lead time here |
|
1/4-20
|
Natural
|
Nylon
|
1 in
25.4 mm
|
Slotted Drive
|
||
£ 0.029 - £ 0.0359 | 111000 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.0354 - £ 0.0437 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
Natural
|
PA
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.