Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|
£ 0.1013 - £ 0.1013 | 36774 In stock |
M4
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
0170190000VR | £ 0.1013 - £ 0.1013 | 4296 In stock |
M4
|
0.472 in
12.0 mm
|
Slotted Drive
|
|
£ 0.1289 - £ 0.1289 | 21939 In stock |
M4
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.1514 - £ 0.1514 | 11568 In stock |
M5
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
0170330001VR | £ 0.1973 - £ 0.1973 | 11402 In stock |
M5
|
0.787 in
20.0 mm
|
Slotted Drive
|
|
£ 0.1806 - £ 0.1806 | 8737 In stock |
M5
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
£ 0.2417 - £ 0.2417 | 17696 In stock |
M6
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.2223 - £ 0.2223 | 12414 In stock |
M6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.2515 - £ 0.2515 | 2519 In stock |
M6
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
£ 0.3724 - £ 0.3724 | 9900 In stock |
M6
|
1.969 in
50.0 mm
|
Slotted Drive
|
||
£ 0.12 - £ 0.1304 | 13873 In stock |
M8
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.2695 - £ 0.2695 | 9480 In stock |
M6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
£ 0.3085 - £ 0.3085 | 17780 In stock |
M6
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
£ 0.3863 - £ 0.3863 | 5962 In stock |
M6
|
2.362 in
60.0 mm
|
Slotted Drive
|
||
0170680000VR | £ 0.2876 - £ 0.2876 | 21819 In stock |
M8
|
0.63 in
16.0 mm
|
Slotted Drive
|
|
£ 0.3182 - £ 0.3182 | 4901 In stock |
M8
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
£ 0.1514 - £ 0.1514 | 8545 In stock |
M5
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
£ 0.207 - £ 0.207 | 9753 In stock |
M6
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.3182 - £ 0.3182 | 9000 In stock |
M8
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
£ 0.1154 - £ 0.1195 | 34748 In stock |
M8
|
0.984 in
25.0 mm
|
Cruciformed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.