Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.
Series Code :SRMT
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |
---|---|---|---|---|---|
£ 0.5035 - £ 0.5924 | 80 In stock |
4.016 in
102.0 mm
|
14.252 in
362.0 mm
|
||
£ 0.7559 - £ 0.7957 | 825 In stock |
11.969 in
304.0 mm
|
39.291 in
998.0 mm
|
||
£ 0.6838 - £ 0.7598 | 595 In stock |
4.016 in
102.0 mm
|
14.252 in
362.0 mm
|
||
£ 0.7031 - £ 0.7768 | 4000 In stock |
10 in
254.0 mm
|
32.992 in
838.0 mm
|
||
£ 0.9563 - £ 1.052 | 798 In stock |
5.984 in
152.0 mm
|
20.512 in
521.0 mm
|
||
£ 0.4211 - £ 0.4679 | 2900 In stock |
5.984 in
152.0 mm
|
20.512 in
521.0 mm
|
||
£ 0.7792 - £ 0.8658 | 1245 In stock |
14.961 in
380.0 mm
|
49.213 in
1250.0 mm
|
||
495155 | £ 0.7045 - £ 0.7045 | 5996 In stock |
1.181 in
30.0 mm
|
5.906 in
150.0 mm
|
|
£ 1.2228 - £ 1.2228 | 187 In stock |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||
£ 0.51 - £ 0.5197 | 2941 In stock |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
||
£ 1.4313 - £ 1.4591 | 793 In stock |
7.087 in
180.0 mm
|
24.016 in
610.0 mm
|
||
£ 1.5425 - £ 1.5703 | 5098 In stock |
4.921 in
125.0 mm
|
17.717 in
450.0 mm
|
||
495177 | £ 1.2784 - £ 1.2784 | 200 In stock |
3.15 in
80.0 mm
|
11.811 in
300.0 mm
|
|
£ 1.2865 - £ 1.2865 | 100 In stock |
2.362 in
60.0 mm
|
8.858 in
225.0 mm
|
||
£ 0.6517 - £ 0.7241 | Request the lead time here |
5.984 in
152.0 mm
|
20.512 in
521.0 mm
|
||
£ 0.829 - £ 0.9211 | 7491 In stock |
0.984 in
25.0 mm
|
5 in
127.0 mm
|
||
£ 0.376 - £ 0.4424 | 14 In stock |
2.008 in
51.0 mm
|
7.913 in
201.0 mm
|
||
£ 0.7042 - £ 0.7824 | Request the lead time here |
11.969 in
304.0 mm
|
39.291 in
998.0 mm
|
||
£ 0.3855 - £ 0.4536 | 5290 In stock |
2.756 in
70.0 mm
|
10.197 in
259.0 mm
|
||
£ 0.547 - £ 0.6077 | 1086 In stock |
7.992 in
203.0 mm
|
26.732 in
679.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.