Menu Search

Metal Cable Ties

In stock

Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.

Series Code :SRMT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
60 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length View
£ 0.5808 - £ 0.6058 4641 In stock
25.0 mm
152.0 mm
495156 £ 1.0241 - £ 1.0241 2316 In stock
50.0 mm
200.0 mm
£ 1.4869 - £ 1.4869 2026 In stock
100.0 mm
360.0 mm
£ 0.6684 - £ 0.6823 3172 In stock
60.0 mm
225.0 mm
£ 0.7045 - £ 0.7184 3278 In stock
35.0 mm
150.0 mm
£ 2.0288 - £ 2.0705 5 In stock
180.0 mm
610.0 mm
£ 1.8899 - £ 1.8899 1800 In stock
125.0 mm
450.0 mm
£ 1.6814 - £ 1.6814 700 In stock
80.0 mm
300.0 mm
£ 0.4533 - £ 0.5036 2098 In stock
51.0 mm
201.0 mm
£ 0.7149 - £ 0.7943 400 In stock
254.0 mm
838.0 mm
MT-18 £ 0.5578 - £ 0.6198 5698 In stock
70.0 mm
259.0 mm
£ 1.4063 - £ 1.5536 Request the lead time here
203.0 mm
679.0 mm
£ 0.9285 - £ 1.0213 Request the lead time here
102.0 mm
362.0 mm
£ 0.4146 - £ 0.4607 Request the lead time here
102.0 mm
362.0 mm
£ 0.5566 - £ 0.6184 650 In stock
304.0 mm
998.0 mm
£ 1.4035 - £ 1.4035 596 In stock
150.0 mm
520.0 mm
£ 2.7375 - £ 2.7931 1900 In stock
250.0 mm
840.0 mm
£ 1.2048 - £ 1.2298 266 In stock
125.0 mm
450.0 mm
£ 1.1381 - £ 1.1603 2165 In stock
80.0 mm
300.0 mm
£ 0.9991 - £ 0.9991 2336 In stock
60.0 mm
225.0 mm
  • of 3
Cable Tie 4.6 mm 152.0 mm 25.0 mm Stainless Steel

466600

Price Range
£ 0.6058 - £ 0.5808

Stock Levels
4641 In stock
Attributes
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Minimum Loop Tensile Strength
    44.0 kg
  • Overall Length
    152.0 mm
  • Coating
    Uncoated
Cable Tie 4.6 mm 200.0 mm 50.0 mm Stainless Steel

495156

Price Range
£ 1.0241 - £ 1.0241

Stock Levels
2316 In stock
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    50.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    200.0 mm
Cable Tie 7.9 mm 360.0 mm 100.0 mm Stainless Steel

495161

Price Range
£ 1.4869 - £ 1.4869

Stock Levels
2026 In stock
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    100.0 mm
  • Minimum Loop Tensile Strength
    170.0 kg
  • Overall Length
    360.0 mm
Cable Tie 7.0 mm 225.0 mm 60.0 mm Stainless Steel

495166

Price Range
£ 0.6823 - £ 0.6684

Stock Levels
3172 In stock
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    225.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 150.0 mm 35.0 mm Stainless Steel

495170

Price Range
£ 0.7184 - £ 0.7045

Stock Levels
3278 In stock
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    150.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 610.0 mm 180.0 mm Stainless Steel

495174

Price Range
£ 2.0705 - £ 2.0288

Stock Levels
5 In stock
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    610.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 450.0 mm 125.0 mm Stainless Steel

495178

Price Range
£ 1.8899 - £ 1.8899

Stock Levels
1800 In stock
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    125.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    450.0 mm
Cable Tie 12.0 mm 300.0 mm 80.0 mm Stainless Steel

495182

Price Range
£ 1.6814 - £ 1.6814

Stock Levels
700 In stock
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    300.0 mm
Cable Tie 7.9 mm 201.0 mm 51.0 mm Stainless Steel

MT-10

Price Range
£ 0.5036 - £ 0.4533

Stock Levels
2098 In stock
Attributes
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    113.4 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 838.0 mm 254.0 mm Stainless Steel

MT-14

Price Range
£ 0.7943 - £ 0.7149

Stock Levels
400 In stock
Attributes
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    254.0 mm
  • Minimum Loop Tensile Strength
    113.4 kg
  • Overall Length
    838.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 259.0 mm 70.0 mm Stainless Steel

MT-18

Price Range
£ 0.6198 - £ 0.5578

Stock Levels
5698 In stock
Attributes
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    70.0 mm
  • Minimum Loop Tensile Strength
    45.4 kg
  • Overall Length
    259.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 679.0 mm 203.0 mm Stainless Steel

MT-21

Price Range
£ 1.5536 - £ 1.4063

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    203.0 mm
  • Minimum Loop Tensile Strength
    45.4 kg
  • Overall Length
    679.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 362.0 mm 102.0 mm Stainless Steel

MT-26

Price Range
£ 1.0213 - £ 0.9285

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    113.4 kg
  • Overall Length
    362.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 362.0 mm 102.0 mm Stainless Steel

MT-4

Price Range
£ 0.4607 - £ 0.4146

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    45.4 kg
  • Overall Length
    362.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 998.0 mm 304.0 mm Stainless Steel

MT-8

Price Range
£ 0.6184 - £ 0.5566

Stock Levels
650 In stock
Attributes
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    45.4 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 520.0 mm 150.0 mm Stainless Steel

495158

Price Range
£ 1.4035 - £ 1.4035

Stock Levels
596 In stock
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    150.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    520.0 mm
Cable Tie 7.9 mm 840.0 mm 250.0 mm Stainless Steel

495164

Price Range
£ 2.7931 - £ 2.7375

Stock Levels
1900 In stock
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    250.0 mm
  • Minimum Loop Tensile Strength
    170.0 kg
  • Overall Length
    840.0 mm
Cable Tie 7.0 mm 450.0 mm 125.0 mm Stainless Steel

495168

Price Range
£ 1.2298 - £ 1.2048

Stock Levels
266 In stock
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    125.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    450.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 300.0 mm 80.0 mm Stainless Steel

495172

Price Range
£ 1.1603 - £ 1.1381

Stock Levels
2165 In stock
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    300.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 225.0 mm 60.0 mm Stainless Steel

495176

Price Range
£ 0.9991 - £ 0.9991

Stock Levels
2336 In stock
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    225.0 mm