Menu Search

Metal Cable Ties

In stock

Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.

Series Code :SRMT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
60 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length View
£ 0.9644 - £ 0.9838 Request the lead time here
35.0 mm
150.0 mm
£ 0.5346 - £ 0.629 7565 In stock
25.0 mm
127.0 mm
£ 0.9104 - £ 1.0115 1600 In stock
203.0 mm
679.0 mm
£ 0.9419 - £ 1.0466 7654 In stock
51.0 mm
201.0 mm
£ 1.3219 - £ 1.4604 800 In stock
152.0 mm
521.0 mm
£ 0.7605 - £ 0.845 3000 In stock
51.0 mm
201.0 mm
£ 0.9564 - £ 1.0627 Request the lead time here
304.0 mm
998.0 mm
£ 0.5534 - £ 0.6149 4355 In stock
254.0 mm
838.0 mm
£ 1.1937 - £ 1.1937 396 In stock
100.0 mm
360.0 mm
£ 1.9871 - £ 1.9871 498 In stock
150.0 mm
520.0 mm
£ 0.8129 - £ 0.8296 4008 In stock
80.0 mm
300.0 mm
£ 0.9685 - £ 0.988 1700 In stock
60.0 mm
225.0 mm
£ 0.7434 - £ 0.7434 3038 In stock
35.0 mm
150.0 mm
£ 2.8487 - £ 2.8487 1500 In stock
180.0 mm
610.0 mm
£ 3.6686 - £ 3.6686 300 In stock
180.0 mm
610.0 mm
£ 1.6675 - £ 1.737 Request the lead time here
150.0 mm
520.0 mm
£ 0.9922 - £ 1.0338 Request the lead time here
50.0 mm
200.0 mm
£ 1.3812 - £ 1.4452 Request the lead time here
100.0 mm
360.0 mm
£ 1.9732 - £ 2.0566 99 In stock
100.0 mm
360.0 mm
£ 0.7434 - £ 0.7754 Request the lead time here
30.0 mm
150.0 mm
  • of 3
Cable Tie 12.0 mm 150.0 mm 35.0 mm Stainless Steel

495180

Price Range
£ 0.9838 - £ 0.9644

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    150.0 mm
Cable Tie 4.6 mm 127.0 mm 25.0 mm Stainless Steel

MT-1

Price Range
£ 0.629 - £ 0.5346

Stock Levels
7565 In stock
Attributes
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Minimum Loop Tensile Strength
    45.4 kg
  • Overall Length
    127.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 679.0 mm 203.0 mm Stainless Steel

MT-13

Price Range
£ 1.0115 - £ 0.9104

Stock Levels
1600 In stock
Attributes
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    203.0 mm
  • Minimum Loop Tensile Strength
    113.4 kg
  • Overall Length
    679.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 201.0 mm 51.0 mm Stainless Steel

MT-17

Price Range
£ 1.0466 - £ 0.9419

Stock Levels
7654 In stock
Attributes
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    45.4 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 521.0 mm 152.0 mm Stainless Steel

MT-20

Price Range
£ 1.4604 - £ 1.3219

Stock Levels
800 In stock
Attributes
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    152.0 mm
  • Minimum Loop Tensile Strength
    45.4 kg
  • Overall Length
    521.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 201.0 mm 51.0 mm Stainless Steel

MT-25

Price Range
£ 0.845 - £ 0.7605

Stock Levels
3000 In stock
Attributes
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    113.4 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 998.0 mm 304.0 mm Stainless Steel

MT-30

Price Range
£ 1.0627 - £ 0.9564

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    113.4 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 838.0 mm 254.0 mm Stainless Steel

MT-7

Price Range
£ 0.6149 - £ 0.5534

Stock Levels
4355 In stock
Attributes
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    254.0 mm
  • Minimum Loop Tensile Strength
    45.4 kg
  • Overall Length
    838.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 360.0 mm 100.0 mm Stainless Steel

495157

Price Range
£ 1.1937 - £ 1.1937

Stock Levels
396 In stock
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    100.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    360.0 mm
Cable Tie 7.9 mm 520.0 mm 150.0 mm Stainless Steel

495162

Price Range
£ 1.9871 - £ 1.9871

Stock Levels
498 In stock
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    150.0 mm
  • Minimum Loop Tensile Strength
    170.0 kg
  • Overall Length
    520.0 mm
Cable Tie 7.0 mm 300.0 mm 80.0 mm Stainless Steel

495167

Price Range
£ 0.8296 - £ 0.8129

Stock Levels
4008 In stock
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    300.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 225.0 mm 60.0 mm Stainless Steel

495171

Price Range
£ 0.988 - £ 0.9685

Stock Levels
1700 In stock
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    225.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 150.0 mm 35.0 mm Stainless Steel

495175

Price Range
£ 0.7434 - £ 0.7434

Stock Levels
3038 In stock
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    150.0 mm
Cable Tie 7.0 mm 610.0 mm 180.0 mm Stainless Steel

495179

Price Range
£ 2.8487 - £ 2.8487

Stock Levels
1500 In stock
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    610.0 mm
Cable Tie 12.0 mm 610.0 mm 180.0 mm Stainless Steel

495184

Price Range
£ 3.6686 - £ 3.6686

Stock Levels
300 In stock
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    610.0 mm
Cable Tie 520.0 mm 4.6 mm 150.0 mm Stainless Steel Black

272520069999

Price Range
£ 1.737 - £ 1.6675

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Cable Tie
  • Maximum Cable Bundle Diameter
    150.0 mm
  • Overall Length
    520.0 mm
  • Coating
    PA
Cable Tie 200.0 mm 4.6 mm 50.0 mm Stainless Steel Black

272200069999

Price Range
£ 1.0338 - £ 0.9922

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Cable Tie
  • Maximum Cable Bundle Diameter
    50.0 mm
  • Overall Length
    200.0 mm
  • Coating
    PA
Cable Tie 360.0 mm 4.6 mm 100.0 mm Stainless Steel Black

272360069999

Price Range
£ 1.4452 - £ 1.3812

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Cable Tie
  • Maximum Cable Bundle Diameter
    100.0 mm
  • Overall Length
    360.0 mm
  • Coating
    PA
Cable Tie 360.0 mm 7.9 mm 100.0 mm Stainless Steel Black

272360169999

Price Range
£ 2.0566 - £ 1.9732

Stock Levels
99 In stock
Attributes
  • Colour
    Black
  • Type
    Cable Tie
  • Maximum Cable Bundle Diameter
    100.0 mm
  • Overall Length
    360.0 mm
  • Coating
    PA
Cable Tie 150.0 mm 4.6 mm 30.0 mm Stainless Steel Black

272150069999

Price Range
£ 0.7754 - £ 0.7434

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Cable Tie
  • Maximum Cable Bundle Diameter
    30.0 mm
  • Overall Length
    150.0 mm
  • Coating
    PA