Quantity | Unit price |
---|---|
1 - 4 | £ 66.53 |
5 - 9 | £ 63.20 |
10 - 19 | £ 59.88 |
20 - 49 | £ 56.55 |
50 + | £ 49.90 |
Body Type | Low Profile |
---|---|
Clamp Type | Talongrip |
d1 | M12 |
h1 | 35.0 |
l1 | 76.2 |
l2 | 50.0 |
w1 | 25.4 |
Material | Hardened Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.