Menu Search

Cylindrical Magnet Neodymium North & South 6.0 mm 1.4 kg

This rod shaped neodymium (NdFeB) magnet is triple coated with Nickel Copper Nickel for maximum corrosion resistance.
Item code:

1219375

203 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 1199 £ 1.3173
1200 + £ 1.2909
Standard pack: 20

Order in multiple of 20

Total price:

£ 26.35

20 x £ 1.3173

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Size 6.0 mm
Shape Rod
Pull Force 1.4 kg
Coating NiCuNi Plated
Magnet Material Neodymium
Polarity North & South
Commodity Code 8505111065

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us