Menu Search

Cylindrical Magnet Neodymium South 10.0 mm 0.5 kg

This disc shaped neodymium (NdFeB) magnet is triple coated with Nickel Copper Nickel for maximum corrosion resistance. Comes with adhesive applied on one face of the magnet. The adhesive face is available in either North or South polarity.
Item code:

1219383

1140 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 1199 £ 0.6837
1200 + £ 0.6698
Standard pack: 20

Order in multiple of 20

Total price:

£ 13.67

20 x £ 0.6837

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Size 10.0 mm
Shape Cylindrical
Pull Force 0.5 kg
Coating NiCuNi Plated
Magnet Material Neodymium
Polarity South
Commodity Code 8505111065

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us