Menu Search

Cylindrical Magnet Neodymium North & South 50.0 mm 2.5 kg

Neo-Discs Can be used to create high class closures and modular POS displays. Insert into predrilled holes or glued into applications. Suitable for attaching items to ceiling rails.
Item code:

493197

200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 11.8292
100 + £ 5.892
Standard pack: 100

Order any quantity

Total price:

£ 11.83

1 x £ 11.8292

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Size 50.0 mm
Shape Bar
Pull Force 2.5 kg
Coating NiCuNi Plated
Magnet Material Neodymium
Polarity North & South
Commodity Code 8505111065

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us