A P Clip, commonly known as a P Clamp; is a one-piece solution used for the securing of cables, hoses and other tubing or pipes, temporarily or permanently.
P Clamps are frequently applied when chafing and damage are a likely possibility, in applications, such as; automotive, domestic appliance and electrical equipment - as well as a handy cable management component.
Our range features Steel P Clips, that have a Black Thermoplastic Elastomer (TPE) cushion. Steel finishes include; Cold Rolled Steel and Zinc Electroplated. These Steel Clamps have a temperature range between -40C up to +150C.
Also featured in our P-Clip offering are Aluminium Claps, available in simple but effective Aluminium Alloy or Aluminium Alloy with a Black Polyvinyl Chloride (PVC) coating.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|
SPN-14 | £ 0.8351 - £ 0.8532 | 53 In stock |
0.268 in
6.8 mm
|
0.874 in
22.2 mm
|
|
£ 0.8629 - £ 0.8629 | 85 In stock |
0.268 in
6.8 mm
|
0.189 in
4.8 mm
|
||
£ 0.9338 - £ 0.9533 | 3715 In stock |
0.268 in
6.8 mm
|
0.437 in
11.1 mm
|
||
£ 2.279 - £ 2.279 | 1123 In stock |
0.406 in
10.3 mm
|
0.689 in
17.5 mm
|
||
SPNW-4 | £ 0.6989 - £ 0.7128 | Request the lead time here |
0.406 in
10.3 mm
|
0.252 in
6.4 mm
|
|
£ 0.4363 - £ 0.4446 | Request the lead time here |
0.406 in
10.3 mm
|
0.5 in
12.7 mm
|
||
£ 1.1742 - £ 1.1978 | 1762 In stock |
0.268 in
6.8 mm
|
0.689 in
17.5 mm
|
||
SPN-18 | £ 0.9908 - £ 1.0102 | 1617 In stock |
0.268 in
6.8 mm
|
1.126 in
28.6 mm
|
|
£ 0.8824 - £ 0.9004 | Request the lead time here |
0.268 in
6.8 mm
|
0.315 in
8.0 mm
|
||
£ 1.0227 - £ 1.0227 | 4846 In stock |
0.268 in
6.8 mm
|
0.563 in
14.3 mm
|
||
£ 1.1283 - £ 1.1283 | 249 In stock |
0.406 in
10.3 mm
|
1 in
25.4 mm
|
||
£ 0.6948 - £ 0.7087 | 1506 In stock |
0.406 in
10.3 mm
|
0.374 in
9.5 mm
|
||
£ 1.2326 - £ 1.2326 | 18321 In stock |
0.268 in
6.8 mm
|
0.752 in
19.1 mm
|
||
£ 1.3423 - £ 1.3701 | 7100 In stock |
0.268 in
6.8 mm
|
1.252 in
31.8 mm
|
||
£ 0.8963 - £ 0.9143 | 6213 In stock |
0.268 in
6.8 mm
|
0.374 in
9.5 mm
|
||
£ 0.8115 - £ 0.8282 | 2261 In stock |
0.406 in
10.3 mm
|
0.626 in
15.9 mm
|
||
SPNW-20 | £ 1.4313 - £ 1.4591 | 50 In stock |
0.406 in
10.3 mm
|
1.252 in
31.8 mm
|
|
£ 0.7073 - £ 0.7212 | 696 In stock |
0.406 in
10.3 mm
|
0.437 in
11.1 mm
|
||
SPN-10 | £ 1.0755 - £ 1.0755 | 7972 In stock |
0.268 in
6.8 mm
|
0.626 in
15.9 mm
|
|
£ 0.8476 - £ 0.8643 | 4921 In stock |
0.268 in
6.8 mm
|
1 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.