Menu Search

P Clips

In stock

A P Clip, commonly known as a P Clamp; is a one-piece solution used for the securing of cables, hoses and other tubing or pipes, temporarily or permanently.

P Clamps are frequently applied when chafing and damage are a likely possibility, in applications, such as; automotive, domestic appliance and electrical equipment - as well as a handy cable management component.

Our range features Steel P Clips, that have a Black Thermoplastic Elastomer (TPE) cushion. Steel finishes include; Cold Rolled Steel and Zinc Electroplated. These Steel Clamps have a temperature range between -40C up to +150C.

Also featured in our P-Clip offering are Aluminium Claps, available in simple but effective Aluminium Alloy or Aluminium Alloy with a Black Polyvinyl Chloride (PVC) coating.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Hole Diameter Maximum Compatible Cable Diameter View
£ 0.8963 - £ 0.9143 6213 In stock
6.8 mm
9.5 mm
£ 0.8115 - £ 0.8282 2261 In stock
10.3 mm
15.9 mm
SPNW-20 £ 1.4313 - £ 1.4591 50 In stock
10.3 mm
31.8 mm
£ 0.7073 - £ 0.7212 696 In stock
10.3 mm
11.1 mm
  • of 2
P Style Cable Clamp Screw 9.5 mm 6.8 mm Steel;TPE Black

SPN-6

Price Range
£ 0.9143 - £ 0.8963

Stock Levels
6213 In stock
Attributes
  • Coating
    Zinc Electroplated,Neoprene Cushion
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    9.5 mm
P Style Cable Clamp Screw 15.9 mm 10.3 mm Steel Black

SPNW-10

Price Range
£ 0.8282 - £ 0.8115

Stock Levels
2261 In stock
Attributes
  • Coating
    Zinc Electroplated,Neoprene Cushion
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Neoprene Rubber
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    15.9 mm
P Style Cable Clamp Screw 31.8 mm 10.3 mm Steel Black

SPNW-20

Price Range
£ 1.4591 - £ 1.4313

Stock Levels
50 In stock
Attributes
  • Coating
    Zinc Electroplated,Neoprene Cushion
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Neoprene Rubber
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    31.8 mm
P Style Cable Clamp Screw 11.1 mm 10.3 mm Steel Black

SPNW-7

Price Range
£ 0.7212 - £ 0.7073

Stock Levels
696 In stock
Attributes
  • Coating
    Zinc Electroplated,Neoprene Cushion
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Neoprene Rubber
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    11.1 mm