Pop Rivets, also known as Blind Rivets or Clinch Rivets, are a convenient fasteners used mainly when panel access is limited or restricted to one side. This means they tend to be installed on the rear (blind) side of the application, allowing the components to be joined together.
Suitable for light to medium duty applications; a Pop Rivet can be used in place of adhesives, screws, nuts and bolts. Pop Fasteners permanently fix two materials together. They are ideal for thin applications, and suitable for materials including; woods, metals and plastics.
Easily installed, with a hammer or with a special riveting tool. Pop Riveters are inserted into a tight panel hole, passing through the two materials being riveted.
Our Pop Riveting range is strong, but lightweight. It offers good electrical insulating properties, as well as resistance from vibraton, abrasion and corrosion.
This range features options that can be installed using a Rivet Gun, available to purchase seperately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.4155 - £ 0.4335 | Request the lead time here |
0.161 in
4.1 mm
|
Black
|
Nylon;PC
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
||
£ 0.4891 - £ 0.51 | 5891 In stock |
0.193 in
4.9 mm
|
Beige
|
Nylon;PC
|
0.079 in
2.0 mm
|
0.378 in
9.6 mm
|
0.177 - 0.295 in
4.5 - 7.5 mm
|
||
497528 | £ 0.3112 - £ 0.3112 | 8847 In stock |
0.201 in
5.1 mm
|
Natural
|
Nylon
|
0.047 in
1.2 mm
|
0.433 in
11.0 mm
|
0.02 - 0.197 in
0.5 - 5.0 mm
|
|
£ 0.1417 - £ 0.1417 | 193513 In stock |
0.13 in
3.3 mm
|
White
|
Nylon;PC
|
0.055 in
1.4 mm
|
0.252 in
6.4 mm
|
0.059 - 0.138 in
1.5 - 3.5 mm
|
||
£ 0.182 - £ 0.1862 | 14067 In stock |
0.161 in
4.1 mm
|
White
|
Nylon;PC
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.138 - 0.236 in
3.5 - 6.0 mm
|
||
£ 0.4891 - £ 0.51 | 9718 In stock |
0.193 in
4.9 mm
|
White
|
Nylon;PC
|
0.079 in
2.0 mm
|
0.378 in
9.6 mm
|
0.295 - 0.413 in
7.5 - 10.5 mm
|
||
£ 0.2209 - £ 0.2209 | 6704 In stock |
0.13 in
3.3 mm
|
Grey
|
Nylon;PC
|
0.055 in
1.4 mm
|
0.252 in
6.4 mm
|
0.059 - 0.138 in
1.5 - 3.5 mm
|
||
£ 0.2876 - £ 0.2876 | 47000 In stock |
0.161 in
4.1 mm
|
Grey
|
Nylon;PC
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
||
£ 0.3015 - £ 0.3015 | 3490 In stock |
0.224 in
5.7 mm
|
Grey
|
Nylon;PC
|
0.087 in
2.2 mm
|
0.472 in
12.0 mm
|
0.079 - 0.197 in
2.0 - 5.0 mm
|
||
£ 0.2292 - £ 0.2292 | 55900 In stock |
0.13 in
3.3 mm
|
Beige
|
Nylon;PC
|
0.055 in
1.4 mm
|
0.252 in
6.4 mm
|
0.138 - 0.256 in
3.5 - 6.5 mm
|
||
CR32-2-1 | £ 0.1792 - £ 0.1834 | 10865 In stock |
0.13 in
3.3 mm
|
Black
|
Nylon;PC
|
0.055 in
1.4 mm
|
0.252 in
6.4 mm
|
0.138 - 0.256 in
3.5 - 6.5 mm
|
|
£ 0.2251 - £ 0.2306 | 9140 In stock |
0.161 in
4.1 mm
|
Black
|
Nylon;PC
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
||
£ 0.5419 - £ 1.4244 | 14429 In stock |
0.224 in
5.7 mm
|
Black
|
Nylon;PC
|
0.087 in
2.2 mm
|
0.472 in
12.0 mm
|
0.079 - 0.197 in
2.0 - 5.0 mm
|
||
£ 0.4238 - £ 0.4419 | Request the lead time here |
0.161 in
4.1 mm
|
White
|
Nylon;PC
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.138 - 0.236 in
3.5 - 6.0 mm
|
||
497526 | £ 0.1973 - £ 0.2015 | 11697 In stock |
0.161 in
4.1 mm
|
Natural
|
Nylon
|
0.047 in
1.2 mm
|
0.354 in
9.0 mm
|
0.02 - 0.197 in
0.5 - 5.0 mm
|
|
£ 0.232 - £ 0.2376 | Request the lead time here |
0.201 in
5.1 mm
|
Natural
|
Nylon
|
0.059 in
1.5 mm
|
0.433 in
11.0 mm
|
0.197 - 0.354 in
5.0 - 9.0 mm
|
||
£ 0.2126 - £ 0.2167 | Request the lead time here |
0.161 in
4.1 mm
|
White
|
Nylon;PC
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.039 - 0.138 in
1.0 - 3.5 mm
|
||
CR48-2-2 | £ 0.8212 - £ 0.8379 | 5736 In stock |
0.193 in
4.9 mm
|
White
|
Nylon;PC
|
0.079 in
2.0 mm
|
0.378 in
9.6 mm
|
0.177 - 0.295 in
4.5 - 7.5 mm
|
|
£ 0.6698 - £ 0.6837 | 9351 In stock |
0.224 in
5.7 mm
|
White
|
Nylon;PC
|
0.087 in
2.2 mm
|
0.472 in
12.0 mm
|
0.315 - 0.453 in
8.0 - 11.5 mm
|
||
£ 0.2765 - £ 0.2765 | Request the lead time here |
0.161 in
4.1 mm
|
Grey
|
Nylon;PC
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.138 - 0.236 in
3.5 - 6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.