Menu Search

Pull Handles - Arch Shaped Metal

In stock

The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.

These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.

  • Material: , Steel, Die Cast Zinc Alloy, Aluminium, Stainless Steel
  • Colour: , Black, Natural, Grey, Silver

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
106 results
Product SKUs information
Item Code Price range Availability Thread Size Handle Material Mount Type View
£ 46.7612 - £ 49.749 Request the lead time here
M8
Aluminium
Threaded Insert
£ 60.7035 - £ 60.7035 2 In stock
M6
Stainless Steel
Threaded Hole
£ 28.7932 - £ 30.6275 4 In stock
Non Threaded
Aluminium
Front Mount
£ 33.518 - £ 35.658 Request the lead time here
Non Threaded
Aluminium
Front Mount
£ 20.4137 - £ 21.7061 Request the lead time here
M6
Aluminium
Rear Mount
£ 27.4036 - £ 29.1545 2 In stock
M6
Aluminium
Rear Mount
£ 27.1396 - £ 28.8766 2 In stock
M8
Aluminium
Rear Mount
£ 32.3368 - £ 34.3935 10 In stock
M8
Aluminium
Threaded Insert
£ 86.4607 - £ 90.0527 2 In stock
M8
Aluminium
Threaded Insert
£ 231.46 - £ 231.46 1 In stock
M8 x 18
Stainless Steel
Front Mounting
£ 14.368 - £ 53.4065 20 In stock
M5
Aluminium
Threaded Insert
£ 34.4213 - £ 34.4213 1 In stock
M5 x 10
Stainless Steel
Threaded Insert
£ 37.8815 - £ 37.8815 Request the lead time here
M6 x 12.0
Stainless Steel
Threaded Insert
£ 15.1433 - £ 15.1433 25 In stock
M6
Aluminium
Threaded Insert
£ 34.8537 - £ 34.8537 Request the lead time here
M8
Aluminium
Threaded Insert
£ 45.6578 - £ 45.6578 1 In stock
M8
Aluminium
Threaded Insert
£ 35.268 - £ 68.3095 21 In stock
Non Threaded
Aluminium
Non Threaded
£ 64.3123 - £ 143.9576 10 In stock
Non Threaded
Aluminium
Screw Mount
£ 23.2486 - £ 24.7355 4 In stock
Non Threaded
Aluminium
Front Mount
£ 29.488 - £ 29.488 8 In stock
M5 x 10
Stainless Steel
Threaded Insert
  • of 6
U-Handle 300.0 mm M8 Aluminium Black

1337643

Price Range
£ 49.749 - £ 46.7612

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Mount Type
    Threaded Insert
U-Handle 300.0 mm M6 Stainless Steel

491378

Price Range
£ 60.7035 - £ 60.7035

Stock Levels
2 In stock
Attributes
  • Handle Material
    Stainless Steel
  • Handle Finish
    Electro Polished
  • Mount Type
    Threaded Hole
  • Number of Mounting Holes
    2
  • Thread Size
    M6
U-Handle 120.0 mm Non Threaded Aluminium Black

1337652

Price Range
£ 30.6275 - £ 28.7932

Stock Levels
4 In stock
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Mount Type
    Front Mount
U-Handle 196.0 mm Non Threaded Aluminium Black

1337656

Price Range
£ 35.658 - £ 33.518

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Mount Type
    Front Mount
U-Handle 120.0 mm M6 Aluminium Black

1337629

Price Range
£ 21.7061 - £ 20.4137

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Textured
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
U-Handle 200.0 mm M6 Aluminium Black

1337633

Price Range
£ 29.1545 - £ 27.4036

Stock Levels
2 In stock
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Textured
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
U-Handle 120.0 mm M8 Aluminium Black

1337637

Price Range
£ 28.8766 - £ 27.1396

Stock Levels
2 In stock
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Textured
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
U-Handle 179.0 mm M8 Aluminium Black

1337641

Price Range
£ 34.3935 - £ 32.3368

Stock Levels
10 In stock
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Mount Type
    Threaded Insert
U-Handle 500.0 mm M8 Aluminium Black

1337645

Price Range
£ 90.0527 - £ 86.4607

Stock Levels
2 In stock
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Mount Type
    Threaded Insert
U-Handle 140.0 mm M8 x 18 Stainless Steel

463320

Price Range
£ 231.46 - £ 231.46

Stock Levels
1 In stock
Attributes
  • Handle Material
    Stainless Steel
  • Handle Shape
    U
  • Mount Type
    Front Mounting
  • Number of Mounting Holes
    2
  • Thread Size
    M8 x 18
U-Handle 250.0 mm M5 Aluminium Black

463302

Price Range
£ 53.4065 - £ 14.368

Stock Levels
20 In stock
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Shape
    U
  • Mount Type
    Threaded Insert
  • Number of Mounting Holes
    2
U-Handle 180.0 mm M5 x 10 Stainless Steel

463311

Price Range
£ 34.4213 - £ 34.4213

Stock Levels
1 In stock
Attributes
  • Handle Material
    Stainless Steel
  • Handle Type
    Premium
  • Handle Shape
    U
  • Mount Type
    Threaded Insert
  • Number of Mounting Holes
    2
U-Handle 150.0 mm M6 x 12.0 Stainless Steel

463316

Price Range
£ 37.8815 - £ 37.8815

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Type
    Premium
  • Handle Shape
    U
  • Mount Type
    Threaded Insert
  • Number of Mounting Holes
    2
U-Handle 125.0 mm M6 Aluminium Silver

491386

Price Range
£ 15.1433 - £ 15.1433

Stock Levels
25 In stock
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Silver
  • Handle Shape
    U
  • Mount Type
    Threaded Insert
Handle Grip 250.0 mm M8 Aluminium Black

463326

Price Range
£ 34.8537 - £ 34.8537

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Black
  • Handle Type
    Ribbed Grip Bar
  • Handle Shape
    U
Handle Grip 500.0 mm M8 Aluminium Black

463330

Price Range
£ 45.6578 - £ 45.6578

Stock Levels
1 In stock
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Black
  • Handle Type
    Ribbed Grip Bar
  • Handle Shape
    U
Pull Handle Non Threaded Grey

32006015E

Price Range
£ 68.3095 - £ 35.268

Stock Levels
21 In stock
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Mount Type
    Non Threaded
  • Number of Mounting Holes
    2
  • Thread Size
    Non Threaded
Curved Handle 300.0 mm Non Threaded Aluminium Black

1340313

Price Range
£ 143.9576 - £ 64.3123

Stock Levels
10 In stock
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Mount Type
    Screw Mount
  • Number of Mounting Holes
    2
  • Thread Size
    Non Threaded
U-Handle 128.0 mm Non Threaded Aluminium Black

1337649

Price Range
£ 24.7355 - £ 23.2486

Stock Levels
4 In stock
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Mount Type
    Front Mount
U-Handle 100.0 mm M5 x 10 Stainless Steel

463308

Price Range
£ 29.488 - £ 29.488

Stock Levels
8 In stock
Attributes
  • Handle Material
    Stainless Steel
  • Handle Shape
    U
  • Mount Type
    Threaded Insert
  • Number of Mounting Holes
    2
  • Thread Size
    M5 x 10