A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | Inside Diameter | Outside Diameter | Compatible Screw Sizes (All) | Thickness | View | |
---|---|---|---|---|---|---|---|---|
£ 0.138 - £ 0.1431 | 882 In stock |
PC
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
M4
|
0.031 in
0.8 mm
|
||
£ 0.0985 - £ 0.1026 | 423 In stock |
HDPE
|
|
|
|
|
||
£ 0.0267 - £ 0.0267 | 20793 In stock |
PA
|
0.169 in
4.3 mm
|
0.276 in
7.0 mm
|
|
0.091 in
2.3 mm
|
||
£ 0.1611 - £ 0.1681 | 255 In stock |
HDPE
|
|
|
|
|
||
£ 0.121 - £ 0.126 | Request the lead time here |
HDPE
|
|
|
|
|
||
£ 0.0776 - £ 0.0808 | 216 In stock |
HDPE
|
|
|
|
|
||
£ 0.0736 - £ 0.0752 | 22363 In stock |
PA
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
|
0.098 in
2.5 mm
|
||
£ 0.0263 - £ 0.0263 | 120253 In stock |
PA
|
|
|
|
|
||
£ 0.11 - £ 0.11 | 73360 In stock |
HDPE
|
|
|
|
|
||
£ 0.1556 - £ 0.1556 | 107392 In stock |
HDPE
|
|
|
|
|
||
£ 0.1278 - £ 0.1278 | 20900 In stock |
HDPE
|
0.205 in
5.2 mm
|
0.63 in
16.0 mm
|
|
0.063 in
1.6 mm
|
||
497516 | £ 0.0801 - £ 0.0801 | 89893 In stock |
HDPE
|
|
|
|
|
|
£ 0.1051 - £ 0.1072 | 8000 In stock |
PA
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
|
0.098 in
2.5 mm
|
||
£ 0.175 - £ 0.182 | 55160 In stock |
PA
|
0.492 in
12.5 mm
|
0.709 in
18.0 mm
|
|
0.059 in
1.5 mm
|
||
£ 0.0284 - £ 0.0284 | 61992 In stock |
PA
|
|
|
|
|
||
£ 0.0259 - £ 0.0259 | 105949 In stock |
PA
|
|
|
|
|
||
£ 0.0632 - £ 0.0644 | 302134 In stock |
PA
|
|
|
|
|
||
£ 0.027 - £ 0.027 | 50624 In stock |
PA
|
|
|
|
|
||
£ 0.2959 - £ 0.3085 | 22380 In stock |
PA
|
|
|
|
|
||
£ 0.0267 - £ 0.0267 | 144563 In stock |
PA
|
|
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.