Menu Search

Round Vinyl End Caps

In stock

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
272 results
Product SKUs information
Item Code Price range Availability d Compatible Thread Standard Colour h View
£ 0.3779 - £ 0.3932 665 In stock
Metric Threads
Black
13.0 mm
£ 0.4071 - £ 0.4238 Request the lead time here
Metric Threads
Black
19.0 mm
£ 0.4516 - £ 0.4696 1630 In stock
BSP Threads, Metric Threads
Black
13.0 mm
£ 0.4891 - £ 0.51 1799 In stock
Metric Threads
Black
19.0 mm
£ 0.5294 - £ 0.5502 5390 In stock
UNF Threads, Metric Threads
Black
25.0 mm
£ 0.5725 - £ 0.5961 30 In stock
Metric Threads
Black
13.0 mm
£ 0.6197 - £ 0.6448 243 In stock
Metric Threads
Black
25.0 mm
£ 0.0423 - £ 0.0423 Request the lead time here
Non Threaded
Black
12.7 mm
£ 0.2306 - £ 0.2404 1313 In stock
Metric Threads
Black
19.0 mm
£ 0.2487 - £ 0.2598 4378 In stock
UNF Threads, Metric Threads
Black
25.0 mm
£ 0.2695 - £ 0.2807 5003 In stock
UNF Threads, Metric Threads
Black
13.0 mm
£ 0.2932 - £ 0.3043 1998 In stock
UNF Threads, Metric Threads
Black
19.0 mm
£ 0.3168 - £ 0.3293 Request the lead time here
UNF Threads, BSP Threads, Metric Threads
Black
13.0 mm
£ 0.3432 - £ 0.3585 Request the lead time here
UNF Threads, Metric Threads
Black
19.0 mm
£ 0.371 - £ 0.3863 2487 In stock
UNF Threads, Metric Threads
Black
25.0 mm
£ 0.4002 - £ 0.4168 1639 In stock
Metric Threads
Black
13.0 mm
£ 0.4446 - £ 0.4627 157 In stock
Metric Threads
Black
25.0 mm
£ 0.4794 - £ 0.4988 2095 In stock
Metric Threads
Black
13.0 mm
£ 0.5183 - £ 0.5405 1884 In stock
UNF Threads, Metric Threads
Black
19.0 mm
£ 0.56 - £ 0.5836 40 In stock
Metric Threads
Black
38.0 mm
  • of 14
Flexible Cap 13.5 mm 13.0 mm PVC Black

155102869907

Price Range
£ 0.3932 - £ 0.3779

Stock Levels
665 In stock
Attributes
  • h
    13.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 13.8 mm 19.0 mm PVC Black

155103269907

Price Range
£ 0.4238 - £ 0.4071

Stock Levels
Request the lead time here
Attributes
  • h
    19.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 15.9 mm 13.0 mm PVC Black

155103769907

Price Range
£ 0.4696 - £ 0.4516

Stock Levels
1630 In stock
Attributes
  • h
    13.0 mm
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 17.4 mm 19.0 mm PVC Black

155104169907

Price Range
£ 0.51 - £ 0.4891

Stock Levels
1799 In stock
Attributes
  • h
    19.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 19.1 mm 25.0 mm PVC Black

155104569907

Price Range
£ 0.5502 - £ 0.5294

Stock Levels
5390 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 23.8 mm 13.0 mm PVC Black

155104969907

Price Range
£ 0.5961 - £ 0.5725

Stock Levels
30 In stock
Attributes
  • h
    13.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 24.6 mm 25.0 mm PVC Black

155105369907

Price Range
£ 0.6448 - £ 0.6197

Stock Levels
243 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 2.4 mm 12.7 mm PVC Black

DM0093-1/2A

Price Range
£ 0.0423 - £ 0.0423

Stock Levels
Request the lead time here
Attributes
  • h
    12.7 mm
  • Compatible Thread Standard
    Non Threaded
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 3.6 mm 19.0 mm PVC Black

155100369907

Price Range
£ 0.2404 - £ 0.2306

Stock Levels
1313 In stock
Attributes
  • h
    19.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 4.4 mm 25.0 mm PVC Black

155100769907

Price Range
£ 0.2598 - £ 0.2487

Stock Levels
4378 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 5.9 mm 13.0 mm PVC Black

155101169907

Price Range
£ 0.2807 - £ 0.2695

Stock Levels
5003 In stock
Attributes
  • h
    13.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 7.7 mm 19.0 mm PVC Black

155101569907

Price Range
£ 0.3043 - £ 0.2932

Stock Levels
1998 In stock
Attributes
  • h
    19.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 9.5 mm 13.0 mm PVC Black

155101969907

Price Range
£ 0.3293 - £ 0.3168

Stock Levels
Request the lead time here
Attributes
  • h
    13.0 mm
  • Compatible Thread Standard
    UNF Threads, BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 11.1 mm 19.0 mm PVC Black

155102369907

Price Range
£ 0.3585 - £ 0.3432

Stock Levels
Request the lead time here
Attributes
  • h
    19.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 11.9 mm 25.0 mm PVC Black

155102769907

Price Range
£ 0.3863 - £ 0.371

Stock Levels
2487 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 13.8 mm 13.0 mm PVC Black

155103169907

Price Range
£ 0.4168 - £ 0.4002

Stock Levels
1639 In stock
Attributes
  • h
    13.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 14.3 mm 25.0 mm PVC Black

155103669907

Price Range
£ 0.4627 - £ 0.4446

Stock Levels
157 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Flexible Cap 17.4 mm 13.0 mm PVC Black

155104069907

Price Range
£ 0.4988 - £ 0.4794

Stock Levels
2095 In stock
Attributes
  • h
    13.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 19.1 mm 19.0 mm PVC Black

155104469907

Price Range
£ 0.5405 - £ 0.5183

Stock Levels
1884 In stock
Attributes
  • h
    19.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 21.4 mm 38.0 mm PVC Black

155104869907

Price Range
£ 0.5836 - £ 0.56

Stock Levels
40 In stock
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790