Menu Search

Round Vinyl End Caps

In stock

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
272 results
Product SKUs information
Item Code Price range Availability d Compatible Thread Standard Colour h View
£ 0.831 - £ 0.8657 50 In stock
UNF Threads, Metric Threads
Black
38.0 mm
£ 1.0102 - £ 1.0519 Request the lead time here
UNF Threads, Metric Threads
Black
50.0 mm
£ 1.252 - £ 1.3034 498 In stock
BSP Threads, Metric Threads
Black
25.0 mm
£ 0.6322 - £ 0.6586 779 In stock
Metric Threads
Black
38.0 mm
£ 0.6976 - £ 0.7267 2323 In stock
Metric Threads
Black
25.0 mm
£ 0.7545 - £ 0.7865 45 In stock
UNF Threads, BSP Threads, Metric Threads
Black
50.0 mm
£ 0.9171 - £ 0.956 Request the lead time here
UNF Threads, Metric Threads
Black
25.0 mm
£ 1.1242 - £ 1.1714 443 In stock
BSP Threads, Metric Threads
Black
38.0 mm
£ 1.3896 - £ 1.4591 280 In stock
BSP Threads, Metric Threads
Black
50.0 mm
£ 0.6837 - £ 0.7114 473 In stock
Metric Threads
Black
13.0 mm
£ 0.7406 - £ 0.7712 138 In stock
UNF Threads, BSP Threads, Metric Threads
Black
38.0 mm
£ 0.874 - £ 0.9102 288 In stock
UNF Threads, Metric Threads
Black
50.0 mm
£ 1.063 - £ 1.1075 344 In stock
BSP Threads, Metric Threads
Black
25.0 mm
£ 1.3284 - £ 1.3826 398 In stock
BSP Threads, Metric Threads
Black
38.0 mm
£ 0.6573 - £ 0.685 46 In stock
BSP Threads, Metric Threads
Black
25.0 mm
£ 0.7128 - £ 0.742 Request the lead time here
Metric Threads
Black
38.0 mm
£ 0.7934 - £ 0.8268 826 In stock
UNF Threads, Metric Threads
Black
25.0 mm
£ 0.2279 - £ 0.2376 2156 In stock
Metric Threads, UNF Threads
Black
13.0 mm
£ 0.2445 - £ 0.2543 4100 In stock
UNF Threads, Metric Threads
Black
19.0 mm
£ 0.2654 - £ 0.2765 1692 In stock
UNF Threads, Metric Threads
Black
25.0 mm
  • of 14
Flexible Cap 34.9 mm 38.0 mm PVC Black

155106569907

Price Range
£ 0.8657 - £ 0.831

Stock Levels
50 In stock
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 38.1 mm 50.0 mm PVC Black

155106969907

Price Range
£ 1.0519 - £ 1.0102

Stock Levels
Request the lead time here
Attributes
  • h
    50.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 44.5 mm 25.0 mm PVC Black

155107369907

Price Range
£ 1.3034 - £ 1.252

Stock Levels
498 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 24.6 mm 38.0 mm PVC Black

155105469907

Price Range
£ 0.6586 - £ 0.6322

Stock Levels
779 In stock
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 26.9 mm 25.0 mm PVC Black

155105969907

Price Range
£ 0.7267 - £ 0.6976

Stock Levels
2323 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 28.6 mm 50.0 mm PVC Black

155106369907

Price Range
£ 0.7865 - £ 0.7545

Stock Levels
45 In stock
Attributes
  • h
    50.0 mm
  • Compatible Thread Standard
    UNF Threads, BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 38.1 mm 25.0 mm PVC Black

155106769907

Price Range
£ 0.956 - £ 0.9171

Stock Levels
Request the lead time here
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 41.3 mm 38.0 mm PVC Black

155107169907

Price Range
£ 1.1714 - £ 1.1242

Stock Levels
443 In stock
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 44.5 mm 50.0 mm PVC Black

155107569907

Price Range
£ 1.4591 - £ 1.3896

Stock Levels
280 In stock
Attributes
  • h
    50.0 mm
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 26.9 mm 13.0 mm PVC Black

155105869907

Price Range
£ 0.7114 - £ 0.6837

Stock Levels
473 In stock
Attributes
  • h
    13.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 28.6 mm 38.0 mm PVC Black

155106269907

Price Range
£ 0.7712 - £ 0.7406

Stock Levels
138 In stock
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    UNF Threads, BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 34.9 mm 50.0 mm PVC Black

155106669907

Price Range
£ 0.9102 - £ 0.874

Stock Levels
288 In stock
Attributes
  • h
    50.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 41.3 mm 25.0 mm PVC Black

155107069907

Price Range
£ 1.1075 - £ 1.063

Stock Levels
344 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 44.5 mm 38.0 mm PVC Black

155107469907

Price Range
£ 1.3826 - £ 1.3284

Stock Levels
398 In stock
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 26.3 mm 25.0 mm PVC Black

155105669907

Price Range
£ 0.685 - £ 0.6573

Stock Levels
46 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 26.9 mm 38.0 mm PVC Black

155106069907

Price Range
£ 0.742 - £ 0.7128

Stock Levels
Request the lead time here
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 34.9 mm 25.0 mm PVC Black

155106469907

Price Range
£ 0.8268 - £ 0.7934

Stock Levels
826 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 3.6 mm 13.0 mm PVC Black

155100269907

Price Range
£ 0.2376 - £ 0.2279

Stock Levels
2156 In stock
Attributes
  • h
    13.0 mm
  • Compatible Thread Standard
    Metric Threads, UNF Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 4.4 mm 19.0 mm PVC Black

155100669907

Price Range
£ 0.2543 - £ 0.2445

Stock Levels
4100 In stock
Attributes
  • h
    19.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 4.8 mm 25.0 mm PVC Black

155101069907

Price Range
£ 0.2765 - £ 0.2654

Stock Levels
1692 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790