Menu Search

Round Vinyl End Caps

In stock

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
272 results
Product SKUs information
Item Code Price range Availability d Compatible Thread Standard Colour h View
£ 0.289 - £ 0.3001 Request the lead time here
UNF Threads, Metric Threads
Black
13.0 mm
£ 0.3098 - £ 0.3223 945 In stock
UNF Threads, Metric Threads
Black
25.0 mm
£ 0.3349 - £ 0.3488 2081 In stock
UNF Threads, Metric Threads
Black
13.0 mm
£ 0.3654 - £ 0.3793 2340 In stock
UNF Threads, Metric Threads
Black
19.0 mm
£ 0.3932 - £ 0.4099 1898 In stock
Metric Threads
Black
25.0 mm
£ 0.4252 - £ 0.4432 32223 In stock
Metric Threads
Black
13.0 mm
£ 0.471 - £ 0.4905 1681 In stock
BSP Threads, Metric Threads
Black
25.0 mm
£ 0.5072 - £ 0.5294 1699 In stock
UNF Threads, Metric Threads
Black
13.0 mm
£ 1.6953 - £ 1.7648 150 In stock
BSP Threads, Metric Threads
Black
38.0 mm
£ 0.5502 - £ 0.5725 1150 In stock
Metric Threads
Black
25.0 mm
£ 0.5961 - £ 0.6211 100 In stock
Metric Threads
Black
38.0 mm
£ 0.0865 - £ 0.2263 208 In stock
Yellow
12.7 mm
  • of 14
Flexible Cap 7.7 mm 13.0 mm PVC Black

155101469907

Price Range
£ 0.3001 - £ 0.289

Stock Levels
Request the lead time here
Attributes
  • h
    13.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 7.9 mm 25.0 mm PVC Black

155101869907

Price Range
£ 0.3223 - £ 0.3098

Stock Levels
945 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 11.1 mm 13.0 mm PVC Black

155102269907

Price Range
£ 0.3488 - £ 0.3349

Stock Levels
2081 In stock
Attributes
  • h
    13.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 11.9 mm 19.0 mm PVC Black

155102669907

Price Range
£ 0.3793 - £ 0.3654

Stock Levels
2340 In stock
Attributes
  • h
    19.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 13.5 mm 25.0 mm PVC Black

155103069907

Price Range
£ 0.4099 - £ 0.3932

Stock Levels
1898 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 14.3 mm 13.0 mm PVC Black

155103469907

Price Range
£ 0.4432 - £ 0.4252

Stock Levels
32223 In stock
Attributes
  • h
    13.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 15.9 mm 25.0 mm PVC Black

155103969907

Price Range
£ 0.4905 - £ 0.471

Stock Levels
1681 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 19.1 mm 13.0 mm PVC Black

155104369907

Price Range
£ 0.5294 - £ 0.5072

Stock Levels
1699 In stock
Attributes
  • h
    13.0 mm
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 57.2 mm 38.0 mm PVC Black

155107869907

Price Range
£ 1.7648 - £ 1.6953

Stock Levels
150 In stock
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    BSP Threads, Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 21.4 mm 25.0 mm PVC Black

155104769907

Price Range
£ 0.5725 - £ 0.5502

Stock Levels
1150 In stock
Attributes
  • h
    25.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 23.8 mm 38.0 mm PVC Black

155105169907

Price Range
£ 0.6211 - £ 0.5961

Stock Levels
100 In stock
Attributes
  • h
    38.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flexible Cap 2.0 mm (ID) 12.7 mm (H) 230 °C PVC Yellow

DM0080-1/2B

Price Range
£ 0.2263 - £ 0.0865

Stock Levels
208 In stock
Attributes
  • h
    12.7 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Commodity Code
    3926909790