Menu Search

Adhesive Bumper Flat 10.0 mm 1.8 mm PU

Grey PU self-adhesive round buffer on a pad.
Item code:

461237

4224 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
288 - 3167 £ 0.1231
3168 + £ 0.0879
Standard pack: 3168

Order in multiple of 288

Total price:

£ 35.45

288 x £ 0.1231

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 288
Full Material Polyurethane
Shape Flat
Colour Grey
Material Flammability Standard UL94 HB
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us