Menu Search

Adhesive Bumper Cylindrical 20.5 mm 3.1 mm PU;Rubber

Clear PU cylindrical self-adhesive bumper on a pad.
Item code:

RBS-24

2304 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
72 - 2519 £ 0.3078
2520 + £ 0.2198
Standard pack: 2520

Order in multiple of 72

Total price:

£ 22.16

72 x £ 0.3078

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 72
Full Material Polyurethane;Rubber
Shape Cylindrical
Colour Clear
Material Flammability Standard UL94 HB
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us