Menu Search

Adhesive Bumper Domed 6.4 mm 1.6 mm PU;Rubber

Clear PU hemisphere (dome) self-adhesive bumper on a pad.
Item code:

RBS-40

28431 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
578 - 15027 £ 0.0514
15028 + £ 0.0367
Standard pack: 15028

Order in multiple of 578

Total price:

£ 29.71

578 x £ 0.0514

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 578
Full Material Polyurethane;Rubber
Shape Domed
Colour Clear
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us