Menu Search

Self Adhesive PCB Supports

In stock

Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.

Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.

Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.

  • Colour: Natural
  • Material: Nylon 6/6
  • UL94 V2 flame resistance rating

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Base Width Base Length Spacer Length View
£ 0.1418 - £ 0.1536 Request the lead time here
4.4 mm
13.0 mm
13.0 mm
15.9 mm
CBSB-12-01A2-RT £ 0.232 - £ 0.2417 2000 In stock
4.0 mm
17.8 mm
17.8 mm
19.1 mm
£ 0.2292 - £ 0.239 5998 In stock
4.0 mm
17.8 mm
17.8 mm
9.5 mm
£ 0.1373 - £ 0.157 2061 In stock
7.1 mm
17.8 mm
17.8 mm
12.0 mm
£ 0.1117 - £ 0.1278 895 In stock
7.1 mm
17.8 mm
17.8 mm
8.0 mm
£ 0.1171 - £ 0.1336 5748 In stock
4.4 mm
13.0 mm
13.0 mm
4.8 mm
£ 0.1171 - £ 0.1336 12566 In stock
4.4 mm
13.0 mm
13.0 mm
11.1 mm
£ 0.1418 - £ 0.1536 Request the lead time here
4.4 mm
13.0 mm
13.0 mm
19.1 mm
£ 0.2643 - £ 0.2643 Request the lead time here
3.5 mm
14.0 mm
14.0 mm
6.4 mm
£ 0.2612 - £ 0.2612 3032 In stock
3.0 mm
12.7 mm
14.0 mm
4.8 mm
£ 0.5155 - £ 0.5155 9400 In stock
4.0 mm
18.0 mm
18.0 mm
8.2 mm
£ 0.7476 - £ 0.7476 24500 In stock
4.0 mm
18.0 mm
18.0 mm
22.4 mm
£ 0.2306 - £ 0.2404 3950 In stock
4.0 mm
17.8 mm
17.8 mm
12.0 mm
£ 0.232 - £ 0.2417 2331 In stock
4.0 mm
17.8 mm
17.8 mm
16.0 mm
LCBSB-6-01A2-RT £ 0.5211 - £ 0.5322 24445 In stock
4.0 mm
17.8 mm
17.8 mm
9.5 mm
£ 0.2209 - £ 0.2292 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
14.3 mm
LCBSBM-5-01A2 £ 0.0915 - £ 0.0974 Request the lead time here
3.2 mm
12.7 mm
12.7 mm
7.9 mm
£ 0.1033 - £ 0.1076 5996 In stock
3.2 mm
12.7 mm
12.7 mm
14.3 mm
£ 0.1018 - £ 0.106 483 In stock
2.5 mm
12.7 mm
12.7 mm
15.9 mm
£ 0.1834 - £ 0.1917 5788 In stock
2.5 mm
12.7 mm
12.7 mm
9.5 mm
  • of 5
Adhesive Base Spacer 13.0 mm 15.9 mm PA UL94 V-0

PSBM-10-19A-RT

Price Range
£ 0.1536 - £ 0.1418

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    13.0 mm
Adhesive Base Spacer 17.8 mm 19.1 mm PA UL94 V-2

CBSB-12-01A2-RT

Price Range
£ 0.2417 - £ 0.232

Stock Levels
2000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 9.5 mm PA UL94 V-2

CBSB-6-01A2-RT

Price Range
£ 0.239 - £ 0.2292

Stock Levels
5998 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 12.0 mm PA UL94 V-2

PSB-12M-01A2-RT

Price Range
£ 0.157 - £ 0.1373

Stock Levels
2061 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 8.0 mm PA UL94 V-2

PSB-8M-01A2-RT

Price Range
£ 0.1278 - £ 0.1117

Stock Levels
895 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 13.0 mm 4.8 mm PA UL94 V-2

PSBM-3-01A-RT

Price Range
£ 0.1336 - £ 0.1171

Stock Levels
5748 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    13.0 mm
Adhesive Base Spacer 13.0 mm 11.1 mm PA UL94 V-2

PSBM-7-01A-RT

Price Range
£ 0.1336 - £ 0.1171

Stock Levels
12566 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    13.0 mm
Adhesive Base Spacer 13.0 mm 19.1 mm PA UL94 V-0

PSBM-12-19A-RT

Price Range
£ 0.1536 - £ 0.1418

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    13.0 mm
Adhesive Base Spacer 14.0 mm 6.4 mm PA UL94 V-2

CBABS115A

Price Range
£ 0.2643 - £ 0.2643

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    14.0 mm
Adhesive Base Spacer 12.7 mm 4.8 mm PA UL94 V-2

CBABS210A

Price Range
£ 0.2612 - £ 0.2612

Stock Levels
3032 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    14.0 mm
Adhesive Base Spacer 18.0 mm 8.2 mm PA UL94 V-2

468717

Price Range
£ 0.5155 - £ 0.5155

Stock Levels
9400 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Base Length
    18.0 mm
  • Base Width
    18.0 mm
  • Spacer Length
    8.2 mm
Adhesive Base Spacer 18.0 mm 22.4 mm PA UL94 V-2

468722

Price Range
£ 0.7476 - £ 0.7476

Stock Levels
24500 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Base Length
    18.0 mm
  • Base Width
    18.0 mm
  • Spacer Length
    22.4 mm
Adhesive Base Spacer 17.8 mm 12.0 mm PA UL94 V-2

LCBSB-12M-01A2

Price Range
£ 0.2404 - £ 0.2306

Stock Levels
3950 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 16.0 mm PA UL94 V-2

LCBSB-16M-01A2

Price Range
£ 0.2417 - £ 0.232

Stock Levels
2331 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 9.5 mm PA UL94 V-2

LCBSB-6-01A2-RT

Price Range
£ 0.5322 - £ 0.5211

Stock Levels
24445 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 14.3 mm PA UL94 V-2

LCBSB-9-01A2-RT

Price Range
£ 0.2292 - £ 0.2209

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 12.7 mm 7.9 mm PA UL94 V-2

LCBSBM-5-01A2

Price Range
£ 0.0974 - £ 0.0915

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 14.3 mm PA UL94 V-2

LCBSBM-9-01A2

Price Range
£ 0.1076 - £ 0.1033

Stock Levels
5996 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 15.9 mm PA UL94 V-2

CBSBT-10-01A2

Price Range
£ 0.106 - £ 0.1018

Stock Levels
483 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 9.5 mm PA UL94 V-2

CBSBT-6-01A2-RT

Price Range
£ 0.1917 - £ 0.1834

Stock Levels
5788 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm