Menu Search

Self Adhesive PCB Supports

In stock

Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.

Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.

Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.

  • Colour: Natural
  • Material: Nylon 6/6
  • UL94 V2 flame resistance rating

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Base Width Base Length Spacer Length View
LCBSB-10M-01A2 £ 0.2292 - £ 0.239 3970 In stock
4.0 mm
17.8 mm
17.8 mm
10.0 mm
£ 0.232 - £ 0.2417 890 In stock
4.0 mm
17.8 mm
17.8 mm
14.0 mm
£ 0.2279 - £ 0.2376 18166 In stock
4.0 mm
17.8 mm
17.8 mm
4.8 mm
LCBSB-8-01A2-RT £ 0.2306 - £ 0.2404 11884 In stock
4.0 mm
17.8 mm
17.8 mm
12.7 mm
LCBSBM-3-01A2 £ 0.1834 - £ 0.1917 20430 In stock
3.2 mm
12.7 mm
12.7 mm
4.8 mm
£ 0.0961 - £ 0.1024 1768 In stock
3.2 mm
12.7 mm
12.7 mm
11.1 mm
£ 1.9038 - £ 1.9871 163 In stock
4.0 mm
18.0 mm
18.0 mm
8.7 mm
£ 0.1834 - £ 0.1917 6141 In stock
2.5 mm
12.7 mm
12.7 mm
6.4 mm
£ 0.1834 - £ 0.1917 7129 In stock
2.5 mm
12.7 mm
12.7 mm
12.7 mm
£ 0.2807 - £ 0.2807 1980 In stock
2.0 mm
12.7 mm
12.7 mm
9.5 mm
£ 0.3265 - £ 0.3265 2000 In stock
2.0 mm
12.7 mm
12.7 mm
19.1 mm
£ 0.2848 - £ 0.2848 1981 In stock
3.5 mm
14.0 mm
14.0 mm
7.2 mm
£ 0.2709 - £ 0.2709 995 In stock
3.0 mm
14.0 mm
14.0 mm
6.4 mm
£ 0.6072 - £ 0.6072 8086 In stock
4.0 mm
18.0 mm
18.0 mm
12.8 mm
£ 0.232 - £ 0.2417 8461 In stock
4.0 mm
17.8 mm
17.8 mm
15.9 mm
£ 0.2334 - £ 0.2431 3781 In stock
4.0 mm
17.8 mm
17.8 mm
22.2 mm
£ 0.2362 - £ 0.2459 4978 In stock
4.0 mm
17.8 mm
17.8 mm
28.6 mm
LCBSB-6M-01A2 £ 0.2279 - £ 0.2376 17378 In stock
4.0 mm
17.8 mm
17.8 mm
6.0 mm
£ 0.1834 - £ 0.1917 5299 In stock
3.2 mm
12.7 mm
12.7 mm
15.9 mm
LCBSBM-6-01A2 £ 0.1834 - £ 0.1917 8188 In stock
3.2 mm
12.7 mm
12.7 mm
9.5 mm
  • of 5
Adhesive Base Spacer 17.8 mm 10.0 mm PA UL94 V-2

LCBSB-10M-01A2

Price Range
£ 0.239 - £ 0.2292

Stock Levels
3970 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 14.0 mm PA UL94 V-2

LCBSB-14M-01A2

Price Range
£ 0.2417 - £ 0.232

Stock Levels
890 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 4.8 mm PA UL94 V-2

LCBSB-3-01A2-RT

Price Range
£ 0.2376 - £ 0.2279

Stock Levels
18166 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 12.7 mm PA UL94 V-2

LCBSB-8-01A2-RT

Price Range
£ 0.2404 - £ 0.2306

Stock Levels
11884 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 12.7 mm 4.8 mm PA UL94 V-2

LCBSBM-3-01A2

Price Range
£ 0.1917 - £ 0.1834

Stock Levels
20430 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 11.1 mm PA UL94 V-2

LCBSBM-7-01A2

Price Range
£ 0.1024 - £ 0.0961

Stock Levels
1768 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 18.0 mm 8.7 mm PA UL94 V-2

100406000002

Price Range
£ 1.9871 - £ 1.9038

Stock Levels
163 In stock
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    18.0 mm
Adhesive Base Spacer 12.7 mm 6.4 mm PA UL94 V-2

CBSBT-4-01A2-RT

Price Range
£ 0.1917 - £ 0.1834

Stock Levels
6141 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 12.7 mm PA UL94 V-2

CBSBT-8-01A2-RT

Price Range
£ 0.1917 - £ 0.1834

Stock Levels
7129 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 9.5 mm PA UL94 V-2

CBABS415A

Price Range
£ 0.2807 - £ 0.2807

Stock Levels
1980 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 19.1 mm PA UL94 V-2

CBABS435A

Price Range
£ 0.3265 - £ 0.3265

Stock Levels
2000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 14.0 mm 7.2 mm PA UL94 V-2

CBABS120A

Price Range
£ 0.2848 - £ 0.2848

Stock Levels
1981 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    14.0 mm
Adhesive Base Spacer 14.0 mm 6.4 mm PA UL94 V-2

CBABS215A

Price Range
£ 0.2709 - £ 0.2709

Stock Levels
995 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    14.0 mm
Adhesive Base Spacer 18.0 mm 12.8 mm PA UL94 V-2

468719

Price Range
£ 0.6072 - £ 0.6072

Stock Levels
8086 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Base Length
    18.0 mm
  • Base Width
    18.0 mm
  • Spacer Length
    12.8 mm
Adhesive Base Spacer 17.8 mm 15.9 mm PA UL94 V-2

LCBSB-10-01A2

Price Range
£ 0.2417 - £ 0.232

Stock Levels
8461 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 22.2 mm PA UL94 V-2

LCBSB-14-01A2

Price Range
£ 0.2431 - £ 0.2334

Stock Levels
3781 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 28.6 mm PA UL94 V-2

LCBSB-18-01A2

Price Range
£ 0.2459 - £ 0.2362

Stock Levels
4978 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 6.0 mm PA UL94 V-2

LCBSB-6M-01A2

Price Range
£ 0.2376 - £ 0.2279

Stock Levels
17378 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 12.7 mm 15.9 mm PA UL94 V-2

LCBSBM-10-01A2

Price Range
£ 0.1917 - £ 0.1834

Stock Levels
5299 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 9.5 mm PA UL94 V-2

LCBSBM-6-01A2

Price Range
£ 0.1917 - £ 0.1834

Stock Levels
8188 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm