Menu Search

Slottex Plug 19.0 mm Metric Threads M8 x 1.0 Yellow PE

Closed Slottex Plug (Type 5) with an inverted head style, are quick and easy to fit using a screwdriver, spanner, socket or allen key. Can be tightened manually or with a power tool.
Item code:

12142

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 £ 0.2892
3000 + £ 0.1445
Standard pack: 3000

Order in multiple of 300

Total price:

£ 86.76

300 x £ 0.2892

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Standard Metric Threads
Colour Yellow
Full Material High Density Polyethylene
Type 5
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us