Menu Search

Snap Fit Plugs

In stock

These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.

Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.

Each plug covers a range of different thread sizes and styles.

  • Easy to install and remove. Once pushed into position, a single twist provides a secure and snug fit.
  • Features a central tab at the top that provides a strong grip for tightening and removal.
  • Suitable for Metric, BSP, and UNF threads.
Material: LDPE Colour: Red, Yellow, Blue Series Code: SR1010, SRTFUP, SR1119, SR1008

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
59 results
Product SKUs information
Item Code Price range Availability Colour h Material H Compatible Thread Sizes (All) D Compatible Thread Type View
12367 £ 0.0982 - £ 0.2504 9760 In stock
Red
LDPE
Metric;UNF;BSP;JIC
£ 0.1514 - £ 0.2399 1000 In stock
Red
LDPE
Metric
£ 0.0185 - £ 0.0288 5098 In stock
Red
8.2 mm
LDPE
13.7 mm
1/4" Gas
17.6 mm
NPT;UNF
£ 0.0205 - £ 0.032 15000 In stock
Red
8.0 mm
LDPE
13.3 mm
3/8" Gas
21.7 mm
NPT;Metric
£ 0.0691 - £ 0.1075 2099 In stock
Red
10.2 mm
LDPE
15.0 mm
1,1/4" Gas
49.5 mm
NPT
£ 0.0167 - £ 0.026 15000 In stock
Red
5.7 mm
LDPE
9.2 mm
1/8" Gas
14.3 mm
NPT;Metric
£ 0.0576 - £ 0.0896 Request the lead time here
Red
12.7 mm
LDPE
17.6 mm
1,1/2" Gas
55.0 mm
NPT
£ 0.0322 - £ 0.0501 Request the lead time here
Red
7.1 mm
LDPE
7.0 mm
M18
24.0 mm
Metric;UNF
£ 0.0565 - £ 0.0879 Request the lead time here
Red
12.0 mm
LDPE
18.0 mm
M39
37.5 mm
Metric;UNF
£ 0.0381 - £ 0.0592 Request the lead time here
Red
12.1 mm
LDPE
18.0 mm
M24
31.8 mm
Metric;UNF
£ 0.0363 - £ 0.0564 2090 In stock
Red
11.0 mm
LDPE
17.0 mm
3/4" Gas
31.6 mm
NPT
£ 0.0322 - £ 0.0501 Request the lead time here
Red
7.2 mm
LDPE
13.1 mm
11/16" UNF
24.0 mm
UNF
£ 0.0306 - £ 0.0476 Request the lead time here
Red
5.0 mm
LDPE
10.0 mm
M14
18.8 mm
Metric;UNF
£ 0.0316 - £ 0.0491 5000 In stock
Red
9.8 mm
LDPE
13.7 mm
5/8" Gas
27.5 mm
NPT;UNF
£ 0.0479 - £ 0.0746 Request the lead time here
Red
12.8 mm
LDPE
18.0 mm
1" Gas
37.5 mm
NPT
£ 0.0897 - £ 0.1396 Request the lead time here
Red
11.0 mm
LDPE
16.0 mm
2" Gas
67.8 mm
NPT
£ 0.0256 - £ 0.0399 Request the lead time here
Red
6.0 mm
LDPE
12.0 mm
7/16" UNF
15.8 mm
UNF
£ 0.0316 - £ 0.0491 5000 In stock
Red
9.4 mm
LDPE
15.0 mm
1/2" Gas
26.0 mm
NPT;Metric
£ 0.0435 - £ 0.0676 Request the lead time here
Red
11.0 mm
LDPE
17.0 mm
1 1/16" UNF
31.6 mm
Metric;UNF
  • of 3
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12367

Price Range
£ 0.2504 - £ 0.0982

Stock Levels
9760 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Snap Fit Plug Metric M24 Red LDPE

12621

Price Range
£ 0.2399 - £ 0.1514

Stock Levels
1000 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Snap Fit Plug NPT;UNF 1/4" Gas Red LDPE

20573317

Price Range
£ 0.0288 - £ 0.0185

Stock Levels
5098 In stock
Attributes
  • D
    17.6 mm
  • h
    8.2 mm
  • Compatible Thread Sizes (All)
    1/4" Gas
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug NPT;Metric 3/8" Gas Red LDPE

20573324

Price Range
£ 0.032 - £ 0.0205

Stock Levels
15000 In stock
Attributes
  • D
    21.7 mm
  • h
    8.0 mm
  • Compatible Thread Sizes (All)
    3/8" Gas
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug NPT 1,1/4" Gas Red LDPE

20573386

Price Range
£ 0.1075 - £ 0.0691

Stock Levels
2099 In stock
Attributes
  • D
    49.5 mm
  • h
    10.2 mm
  • Compatible Thread Sizes (All)
    1,1/4" Gas
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug NPT;Metric 1/8" Gas Red LDPE

20573300

Price Range
£ 0.026 - £ 0.0167

Stock Levels
15000 In stock
Attributes
  • D
    14.3 mm
  • h
    5.7 mm
  • Compatible Thread Sizes (All)
    1/8" Gas
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug NPT 1,1/2" Gas Red LDPE

20573379

Price Range
£ 0.0896 - £ 0.0576

Stock Levels
Request the lead time here
Attributes
  • D
    55.0 mm
  • h
    12.7 mm
  • Compatible Thread Sizes (All)
    1,1/2" Gas
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug Metric;UNF M18 Red LDPE

20573447

Price Range
£ 0.0501 - £ 0.0322

Stock Levels
Request the lead time here
Attributes
  • D
    24.0 mm
  • h
    7.1 mm
  • Compatible Thread Sizes (All)
    M18
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug Metric;UNF M39 Red LDPE

20573461

Price Range
£ 0.0879 - £ 0.0565

Stock Levels
Request the lead time here
Attributes
  • D
    37.5 mm
  • h
    12.0 mm
  • Compatible Thread Sizes (All)
    M39
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug Metric;UNF M24 Red LDPE

20573454

Price Range
£ 0.0592 - £ 0.0381

Stock Levels
Request the lead time here
Attributes
  • D
    31.8 mm
  • h
    12.1 mm
  • Compatible Thread Sizes (All)
    M24
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug NPT 3/4" Gas Red LDPE

20573355

Price Range
£ 0.0564 - £ 0.0363

Stock Levels
2090 In stock
Attributes
  • D
    31.6 mm
  • h
    11.0 mm
  • Compatible Thread Sizes (All)
    3/4" Gas
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug UNF 11/16" UNF Red LDPE

20573416

Price Range
£ 0.0501 - £ 0.0322

Stock Levels
Request the lead time here
Attributes
  • D
    24.0 mm
  • h
    7.2 mm
  • Compatible Thread Sizes (All)
    11/16" UNF
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug Metric;UNF M14 Red LDPE

20573430

Price Range
£ 0.0476 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • D
    18.8 mm
  • h
    5.0 mm
  • Compatible Thread Sizes (All)
    M14
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug NPT;UNF 5/8" Gas Red LDPE

20573348

Price Range
£ 0.0491 - £ 0.0316

Stock Levels
5000 In stock
Attributes
  • D
    27.5 mm
  • h
    9.8 mm
  • Compatible Thread Sizes (All)
    5/8" Gas
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug NPT 1" Gas Red LDPE

20573362

Price Range
£ 0.0746 - £ 0.0479

Stock Levels
Request the lead time here
Attributes
  • D
    37.5 mm
  • h
    12.8 mm
  • Compatible Thread Sizes (All)
    1" Gas
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug NPT 2" Gas Red LDPE

20573393

Price Range
£ 0.1396 - £ 0.0897

Stock Levels
Request the lead time here
Attributes
  • D
    67.8 mm
  • h
    11.0 mm
  • Compatible Thread Sizes (All)
    2" Gas
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug UNF 7/16" UNF Red LDPE

20573409

Price Range
£ 0.0399 - £ 0.0256

Stock Levels
Request the lead time here
Attributes
  • D
    15.8 mm
  • h
    6.0 mm
  • Compatible Thread Sizes (All)
    7/16" UNF
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug NPT;Metric 1/2" Gas Red LDPE

20573331

Price Range
£ 0.0491 - £ 0.0316

Stock Levels
5000 In stock
Attributes
  • D
    26.0 mm
  • h
    9.4 mm
  • Compatible Thread Sizes (All)
    1/2" Gas
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug Metric;UNF 1 1/16" UNF Red LDPE

20573423

Price Range
£ 0.0676 - £ 0.0435

Stock Levels
Request the lead time here
Attributes
  • D
    31.6 mm
  • h
    11.0 mm
  • Compatible Thread Sizes (All)
    1 1/16" UNF
  • Colour
    Red
  • Full Material
    Low Density Polyethylene