Menu Search

Snap-in Spacer

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Body Diameter Maximum Panel Thickness Compatible Thread Sizes (All) Hole Size Spacer Length View
£ 0.1378 - £ 0.1585 3415 In stock
£ 0.1584 - £ 0.1823 Request the lead time here
£ 0.1378 - £ 0.1585 44482 In stock
MSNE-4-01 £ 0.1378 - £ 0.1585 14356 In stock
£ 0.1378 - £ 0.1585 1767 In stock
£ 0.1378 - £ 0.1585 10278 In stock
£ 0.1378 - £ 0.1585 8600 In stock
£ 0.1378 - £ 0.1585 1063 In stock
MSNE-12M-19 £ 0.1584 - £ 0.1823 Request the lead time here
£ 0.1378 - £ 0.1585 2518 In stock
£ 0.1378 - £ 0.1585 56000 In stock
£ 0.1378 - £ 0.1585 4233 In stock
MSNE-8-01 £ 0.1378 - £ 0.1585 60877 In stock
£ 0.1378 - £ 0.1585 3000 In stock
£ 0.1378 - £ 0.1585 7698 In stock
£ 0.1584 - £ 0.1823 4000 In stock
£ 0.1584 - £ 0.1823 7035 In stock
£ 0.1584 - £ 0.1823 18496 In stock
£ 0.1584 - £ 0.1823 1000 In stock
MSNE-12M-01 £ 0.1378 - £ 0.1585 942 In stock
  • of 2
Spacer Nut 15.9 mm (L) Nylon Natural

MSNE-10-01

Price Range
£ 0.1585 - £ 0.1378

Stock Levels
3415 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 19.1 mm (L) Nylon Natural

MSNE-12-19

Price Range
£ 0.1823 - £ 0.1584

Stock Levels
Request the lead time here
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Nut 3.2 mm (L) Nylon Natural

MSNE-2-01

Price Range
£ 0.1585 - £ 0.1378

Stock Levels
44482 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 6.4 mm (L) Nylon Natural

MSNE-4-01

Price Range
£ 0.1585 - £ 0.1378

Stock Levels
14356 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 8.0 mm (L) Nylon Natural

MSNE-5-01

Price Range
£ 0.1585 - £ 0.1378

Stock Levels
1767 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 6.0 mm (L) Nylon Natural

MSNE-6M-01

Price Range
£ 0.1585 - £ 0.1378

Stock Levels
10278 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 8.0 mm (L) Nylon Natural

MSNE-8M-01

Price Range
£ 0.1585 - £ 0.1378

Stock Levels
8600 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 10.0 mm (L) Nylon Natural

MSNE-10M-01

Price Range
£ 0.1585 - £ 0.1378

Stock Levels
1063 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 12.0 mm (L) Nylon Natural

MSNE-12M-19

Price Range
£ 0.1823 - £ 0.1584

Stock Levels
Request the lead time here
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Nut 4.8 mm (L) Nylon Natural

MSNE-3-01

Price Range
£ 0.1585 - £ 0.1378

Stock Levels
2518 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 4.0 mm (L) Nylon Natural

MSNE-4M-01

Price Range
£ 0.1585 - £ 0.1378

Stock Levels
56000 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 9.5 mm (L) Nylon Natural

MSNE-6-01

Price Range
£ 0.1585 - £ 0.1378

Stock Levels
4233 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 12.7 mm (L) Nylon Natural

MSNE-8-01

Price Range
£ 0.1585 - £ 0.1378

Stock Levels
60877 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 19.1 mm (L) Nylon Natural

MSNE-12-01

Price Range
£ 0.1585 - £ 0.1378

Stock Levels
3000 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 25.4 mm (L) Nylon Natural

MSNE-16-01

Price Range
£ 0.1585 - £ 0.1378

Stock Levels
7698 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 4.8 mm (L) Nylon Natural

MSNE-3-19

Price Range
£ 0.1823 - £ 0.1584

Stock Levels
4000 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Nut 4.0 mm (L) Nylon Natural

MSNE-4M-19

Price Range
£ 0.1823 - £ 0.1584

Stock Levels
7035 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Nut 9.5 mm (L) Nylon Natural

MSNE-6-19

Price Range
£ 0.1823 - £ 0.1584

Stock Levels
18496 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Nut 12.7 mm (L) Nylon Natural

MSNE-8-19

Price Range
£ 0.1823 - £ 0.1584

Stock Levels
1000 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Nut 12.0 mm (L) Nylon Natural

MSNE-12M-01

Price Range
£ 0.1585 - £ 0.1378

Stock Levels
942 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790