Quantity | Unit price |
---|---|
250 + | £ 1.6536 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hex Key Size | 10.0 mm |
---|---|
Compatible Hex Key Size | 0.394 in |
Head Diameter | 18.0 mm |
Head Diameter | 0.709 in |
Head Height | 12.0 mm |
Head Height | 0.472 in |
Thread Size | M12 |
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Head Type | Socket Head |
Drive Type | Hexagonal Drive |
Colour | Natural |
Standards | DIN 912 |
Commodity Code | 3926909790 |
Full Material | Polyamide 6/6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.