Quantity | Unit price |
---|---|
25 - 124 | £ 3.5713 |
125 - 249 | £ 3.3629 |
250 + | £ 3.1683 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 5.5 mm |
---|---|
Head Diameter | 0.217 in |
Head Height | 2.4 mm |
Head Height | 0.094 in |
Thread Size | M3 |
Thread Length | 8.0 mm |
Thread Length | 0.315 in |
Head Type | Socket Head |
Drive Type | Star Drive |
Colour | Light Brown |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Full Material | Polyether Ether Ketone |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.