Quantity | Unit price |
---|---|
10 - 49 | £ 6.1005 |
50 + | £ 5.9754 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hex Key Size | 4.0 mm |
---|---|
Compatible Hex Key Size | 0.157 in |
Head Diameter | 8.5 mm |
Head Diameter | 0.335 in |
Head Height | 5.0 mm |
Head Height | 0.197 in |
Thread Size | M5 |
Thread Length | 12.0 mm |
Thread Length | 0.472 in |
Head Type | Socket Head |
Drive Type | Hexagonal Drive |
Colour | Light Brown |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Full Material | Polyether Ether Ketone |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.