These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.3738 - £ 0.3738 | 24845 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
£ 0.3904 - £ 0.3904 | 14872 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
Hexagonal Drive
|
||
£ 0.4488 - £ 0.4488 | 14998 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
0.866 in
22.0 mm
|
Hexagonal Drive
|
||
0160660000VR | £ 0.5461 - £ 0.5461 | 3978 In stock |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
|
£ 0.7962 - £ 0.7962 | 4000 In stock |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
Hexagonal Drive
|
||
£ 0.8115 - £ 0.8115 | 6019 In stock |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
3.15 in
80.0 mm
|
Hexagonal Drive
|
||
£ 1.2062 - £ 1.2062 | 10497 In stock |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
£ 1.7231 - £ 1.7231 | 1476 In stock |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
3.15 in
80.0 mm
|
Hexagonal Drive
|
||
0161040000VR | £ 1.9871 - £ 1.9871 | 3203 In stock |
M12
|
Natural
|
PA
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
Hexagonal Drive
|
|
£ 0.685 - £ 0.685 | 5038 In stock |
M10
|
Natural
|
PA
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
Hexagonal Drive
|
||
£ 3.0711 - £ 3.1405 | 409 In stock |
M3
|
Light Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.591 in
15.0 mm
|
Hexagonal Drive
|
||
£ 4.1411 - £ 4.2245 | 82 In stock |
M4
|
Light Brown
|
PEEK
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
£ 5.9754 - £ 6.1005 | Request the lead time here |
M4
|
Light Brown
|
PEEK
|
0.118 in
3.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
£ 5.9754 - £ 6.1005 | 70 In stock |
M5
|
Light Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
£ 9.644 - £ 9.8386 | Request the lead time here |
M5
|
Light Brown
|
PEEK
|
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
£ 9.644 - £ 9.8386 | 40 In stock |
M6
|
Light Brown
|
PEEK
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
£ 16.5644 - £ 17.2454 | 57 In stock |
M8
|
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
£ 18.9129 - £ 19.6911 | 94 In stock |
M8
|
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
£ 0.3752 - £ 0.3904 | 594 In stock |
M3
|
Transparent
|
PC
|
0.098 in
2.5 mm
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
£ 0.3752 - £ 0.3904 | Request the lead time here |
M4
|
Transparent
|
PC
|
0.118 in
3.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.