These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.9685 - £ 1.0088 | Request the lead time here |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
£ 1.3215 - £ 1.3771 | 340 In stock |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Hexagonal Drive
|
||
£ 2.0983 - £ 2.1817 | 1175 In stock |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
£ 2.1678 - £ 2.2512 | 123 In stock |
M12
|
Natural
|
PA
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
£ 5.225 - £ 5.8781 | Request the lead time here |
M3
|
Light Brown
|
PEEK
|
|
0.63 in
16.0 mm
|
Star Drive
|
||
£ 6.962 - £ 7.8375 | 75 In stock |
M3
|
Light Brown
|
PEEK
|
|
0.787 in
20.0 mm
|
Star Drive
|
||
£ 6.6424 - £ 15.7115 | 22 In stock |
M4
|
Light Brown
|
PEEK
|
|
0.63 in
16.0 mm
|
Star Drive
|
||
£ 7.9348 - £ 8.9214 | 50 In stock |
M5
|
Light Brown
|
PEEK
|
|
0.394 in
10.0 mm
|
Star Drive
|
||
£ 13.938 - £ 15.6751 | 50 In stock |
M5
|
Light Brown
|
PEEK
|
|
0.984 in
25.0 mm
|
Star Drive
|
||
£ 16.62 - £ 18.7045 | Request the lead time here |
M6
|
Light Brown
|
PEEK
|
|
0.63 in
16.0 mm
|
Star Drive
|
||
£ 31.4335 - £ 33.2818 | 40 In stock |
M6
|
Light Brown
|
PEEK
|
|
1.575 in
40.0 mm
|
Star Drive
|
||
£ 0.1996 - £ 0.2464 | 1000 In stock |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
Hexagonal Drive
|
||
£ 0.1757 - £ 0.217 | 1000 In stock |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
0.748 in
19.0 mm
|
Hexagonal Drive
|
||
£ 0.2389 - £ 0.2949 | 1000 In stock |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Hexagonal Drive
|
||
£ 0.1921 - £ 0.2372 | 950 In stock |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
£ 0.1845 - £ 0.2278 | Request the lead time here |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
£ 0.2253 - £ 0.2782 | Request the lead time here |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
Hexagonal Drive
|
||
£ 0.1713 - £ 0.2115 | 2000 In stock |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
Hexagonal Drive
|
||
£ 0.1669 - £ 0.2061 | 1000 In stock |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
Hexagonal Drive
|
||
£ 0.1772 - £ 0.2188 | 2000 In stock |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.