Menu Search

Socket Mount Levelling Feet - Metal Swivel Base

In stock

These Steel Levelling Feet are adjustable to up to 15 degrees of articulation to adjust for uneven surfaces. The range can be found in Stainless Steel, Gold Chromate or Nickel-plated Steel and can be purchased either with or without a rubber pad on the base. Furthermore, the range offers variants which can support either stud or socket mounting.

Series Code :SR5788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Item Code Price range Availability Thread Size Load Capacity Base Diameter View
£ 38.8125 - £ 91.6872 Request the lead time here
M16 x 2.0
£ 6.8656 - £ 9.4745 Request the lead time here
M6 x 1.0
£ 8.026 - £ 8.5411 4 In stock
M10 x 1.5
1700.0 kg
32.0 mm
£ 8.9909 - £ 22.0878 2 In stock
M12 x 1.75
£ 42.0504 - £ 105.9558 Request the lead time here
M16 x 2.0
£ 36.3591 - £ 97.7559 Request the lead time here
M24 x 3.0
£ 9.7339 - £ 12.0172 Request the lead time here
M6 x 1.0
£ 238.9135 - £ 238.9135 Request the lead time here
M16
£ 116.1069 - £ 116.1069 Request the lead time here
M10
£ 124.3466 - £ 124.3466 Request the lead time here
M10
£ 199.6364 - £ 199.6364 Request the lead time here
M16
£ 224.9349 - £ 224.9349 Request the lead time here
M16
1504574 £ 130.9805 - £ 130.9805 Request the lead time here
M12
£ 104.1289 - £ 104.1289 Request the lead time here
M10
£ 171.0737 - £ 171.0737 Request the lead time here
M12
£ 223.6581 - £ 223.6581 Request the lead time here
M16
£ 259.4866 - £ 259.4866 Request the lead time here
M16
£ 174.8513 - £ 174.8513 Request the lead time here
M10
£ 151.2772 - £ 151.2772 Request the lead time here
M16
£ 140.8656 - £ 140.8656 Request the lead time here
M10
  • of 5
Feet 64.0 mm M16 x 2.0 2720.0 kg Stainless Steel

HVLM-25SS

Price Range
£ 91.6872 - £ 38.8125

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M16 x 2.0
  • Commodity Code
    7326909890
  • Base Material
    Stainless Steel
Feet 19.1 mm M6 x 1.0 310.0 kg Steel

HVLM-5

Price Range
£ 9.4745 - £ 6.8656

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M6 x 1.0
  • Commodity Code
    7318190090
  • Base Material
    Steel
Feet 32.0 mm M10 x 1.5 1700.0 kg Steel

HVLME-15

Price Range
£ 8.5411 - £ 8.026

Stock Levels
4 In stock
Attributes
  • Base Diameter
    32.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M10 x 1.5
  • Load Capacity
    1700.0 kg
Feet 48.0 mm M12 x 1.75 2260.0 kg Steel

HVLME-20N

Price Range
£ 22.0878 - £ 8.9909

Stock Levels
2 In stock
Attributes
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Commodity Code
    7326909890
  • Base Material
    Steel
Feet 64.0 mm M16 x 2.0 2720.0 kg Stainless Steel

HVLME-25SS

Price Range
£ 105.9558 - £ 42.0504

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M16 x 2.0
  • Commodity Code
    7326909890
  • Base Material
    Stainless Steel
Feet 102.0 mm M24 x 3.0 9970.0 kg Steel

HVLME-35

Price Range
£ 97.7559 - £ 36.3591

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M24 x 3.0
  • Commodity Code
    7326909890
  • Base Material
    Steel
Feet 19.1 mm M6 x 1.0 310.0 kg Steel

HVLME-5N

Price Range
£ 12.0172 - £ 9.7339

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M6 x 1.0
  • Commodity Code
    7318190090
  • Base Material
    Steel
Adjustable Feet 119.0 mm M16 112.0 mm Black

1504560

Price Range
£ 238.9135 - £ 238.9135

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Size
    M16
  • Commodity Code
    8487909090
  • Base Material
    Stainless Steel
Adjustable Feet 40.0 mm M10 69.0 mm Black

1504565

Price Range
£ 116.1069 - £ 116.1069

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Size
    M10
  • Commodity Code
    8487909090
  • Base Material
    Stainless Steel
Adjustable Feet 40.0 mm M10 86.0 mm Black

1504569

Price Range
£ 124.3466 - £ 124.3466

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Size
    M10
  • Commodity Code
    8487909090
  • Base Material
    Stainless Steel
Adjustable Feet 65.0 mm M16 112.0 mm Black

1504581

Price Range
£ 199.6364 - £ 199.6364

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Size
    M16
  • Commodity Code
    8487909090
  • Base Material
    Stainless Steel
Adjustable Feet 119.0 mm M16 112.0 mm Black

1504558

Price Range
£ 224.9349 - £ 224.9349

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Size
    M16
  • Commodity Code
    8487909090
  • Base Material
    Stainless Steel
Adjustable Feet 52.0 mm M12 103.0 mm Black

1504574

Price Range
£ 130.9805 - £ 130.9805

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Size
    M12
  • Commodity Code
    8487909090
  • Base Material
    Stainless Steel
Adjustable Feet 40.0 mm M10 69.0 mm Black

1504566

Price Range
£ 104.1289 - £ 104.1289

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Size
    M10
  • Commodity Code
    8487909090
  • Base Material
    Stainless Steel
Adjustable Feet 52.0 mm M12 103.0 mm Black

1504573

Price Range
£ 171.0737 - £ 171.0737

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Size
    M12
  • Commodity Code
    8487909090
  • Base Material
    Stainless Steel
Adjustable Feet 65.0 mm M16 112.0 mm Black

1504583

Price Range
£ 223.6581 - £ 223.6581

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Size
    M16
  • Commodity Code
    8487909090
  • Base Material
    Stainless Steel
Adjustable Feet 119.0 mm M16 148.0 mm Black

1504564

Price Range
£ 259.4866 - £ 259.4866

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Size
    M16
  • Commodity Code
    8487909090
  • Base Material
    Stainless Steel
Adjustable Feet 79.0 mm M10 69.0 mm Black

1504591

Price Range
£ 174.8513 - £ 174.8513

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Size
    M10
  • Commodity Code
    8487909090
  • Base Material
    Stainless Steel
Adjustable Feet 65.0 mm M16 112.0 mm Black

1504582

Price Range
£ 151.2772 - £ 151.2772

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Size
    M16
  • Commodity Code
    8487909090
  • Base Material
    Stainless Steel
Adjustable Feet 79.0 mm M10 69.0 mm Black

1504590

Price Range
£ 140.8656 - £ 140.8656

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Size
    M10
  • Commodity Code
    8487909090
  • Base Material
    Stainless Steel