Menu Search

Socket Mount Levelling Feet - Metal Swivel Base

In stock

These Steel Levelling Feet are adjustable to up to 15 degrees of articulation to adjust for uneven surfaces. The range can be found in Stainless Steel, Gold Chromate or Nickel-plated Steel and can be purchased either with or without a rubber pad on the base. Furthermore, the range offers variants which can support either stud or socket mounting.

Series Code :SR5788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Item Code Price range Availability Thread Size Load Capacity Base Diameter View
£ 143.3139 - £ 143.3139 Request the lead time here
M12
HVLM-35 £ 24.5548 - £ 59.1203 Request the lead time here
M24 x 3.0
£ 7.1427 - £ 20.3516 8 In stock
M10 x 1.5
£ 24.5548 - £ 26.1112 21 In stock
M24 x 3.0
£ 8.8519 - £ 21.3135 60 In stock
M12 x 1.75
£ 60.6576 - £ 137.3656 16 In stock
M20 x 2.5
£ 6.3784 - £ 6.7953 Request the lead time here
M8 x 1.25
£ 16.7298 - £ 17.7873 Request the lead time here
M10 x 1.5
1700.0 kg
32.0 mm
£ 16.5922 - £ 39.9999 4 In stock
M16 x 2.0
£ 19.7467 - £ 47.5255 Request the lead time here
M20 x 2.5
£ 100.0267 - £ 102.0603 Request the lead time here
M24 x 3.0
9970.0 kg
102.0 mm
£ 8.8519 - £ 21.3135 2 In stock
M12 x 1.75
£ 8.6435 - £ 22.082 Request the lead time here
M6 x 1.0
£ 22.7087 - £ 24.1593 Request the lead time here
M12 x 1.75
2260.0 kg
48.0 mm
£ 80.4633 - £ 82.1038 Request the lead time here
M24 x 3.0
9970.0 kg
102.0 mm
£ 13.9519 - £ 34.2994 4 In stock
M8 x 1.25
£ 9.6393 - £ 10.2629 Request the lead time here
M12 x 1.75
2260.0 kg
48.0 mm
£ 15.1887 - £ 36.6082 Request the lead time here
M16 x 2.0
£ 59.9102 - £ 62.4184 Request the lead time here
M20 x 2.5
3260.0 kg
76.0 mm
£ 5.1416 - £ 13.1295 Request the lead time here
M6 x 1.0
  • of 5
Adjustable Feet 52.0 mm M12 103.0 mm Black

1504576

Price Range
£ 143.3139 - £ 143.3139

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Size
    M12
  • Commodity Code
    8487909090
  • Base Material
    Stainless Steel
Feet 102.0 mm M24 x 3.0 9970.0 kg Steel

HVLM-35

Price Range
£ 59.1203 - £ 24.5548

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M24 x 3.0
  • Commodity Code
    7326909890
  • Base Material
    Steel
Feet 32.0 mm M10 x 1.5 1700.0 kg Steel

HVLM-15N

Price Range
£ 20.3516 - £ 7.1427

Stock Levels
8 In stock
Attributes
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M10 x 1.5
  • Commodity Code
    7326909890
  • Base Material
    Steel
Feet 102.0 mm M24 x 3.0 9970.0 kg Steel

HVLM-35N

Price Range
£ 26.1112 - £ 24.5548

Stock Levels
21 In stock
Attributes
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M24 x 3.0
  • Commodity Code
    7318190090
  • Base Material
    Steel
Feet 48.0 mm M12 x 1.75 2260.0 kg Steel

HVLM-20

Price Range
£ 21.3135 - £ 8.8519

Stock Levels
60 In stock
Attributes
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Commodity Code
    7326909890
  • Base Material
    Steel
Feet 76.0 mm M20 x 2.5 3260.0 kg Stainless Steel

HVLM-30SS

Price Range
£ 137.3656 - £ 60.6576

Stock Levels
16 In stock
Attributes
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M20 x 2.5
  • Commodity Code
    7326909890
  • Base Material
    Stainless Steel
Feet 25.4 mm M8 x 1.25 490.0 kg Steel

HVLME-10N

Price Range
£ 6.7953 - £ 6.3784

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M8 x 1.25
  • Commodity Code
    7318190090
  • Base Material
    Steel
Feet 32.0 mm M10 x 1.5 1700.0 kg Stainless Steel

HVLME-15SS

Price Range
£ 17.7873 - £ 16.7298

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    32.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M10 x 1.5
  • Load Capacity
    1700.0 kg
Feet 64.0 mm M16 x 2.0 2720.0 kg Steel

HVLME-25

Price Range
£ 39.9999 - £ 16.5922

Stock Levels
4 In stock
Attributes
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M16 x 2.0
  • Commodity Code
    7326909890
  • Base Material
    Steel
Feet 76.0 mm M20 x 2.5 3260.0 kg Steel

HVLME-30N

Price Range
£ 47.5255 - £ 19.7467

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M20 x 2.5
  • Commodity Code
    7326909890
  • Base Material
    Steel
Feet 102.0 mm M24 x 3.0 9970.0 kg Stainless Steel

HVLME-35SS

Price Range
£ 102.0603 - £ 100.0267

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    102.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M24 x 3.0
  • Load Capacity
    9970.0 kg
Feet 48.0 mm M12 x 1.75 2260.0 kg Steel

HVLM-20N

Price Range
£ 21.3135 - £ 8.8519

Stock Levels
2 In stock
Attributes
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Commodity Code
    7318190090
  • Base Material
    Steel
Feet 19.1 mm M6 x 1.0 310.0 kg Stainless Steel

HVLM-5SS

Price Range
£ 22.082 - £ 8.6435

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M6 x 1.0
  • Commodity Code
    7318190090
  • Base Material
    Stainless Steel
Feet 48.0 mm M12 x 1.75 2260.0 kg Stainless Steel

HVLM-20SS

Price Range
£ 24.1593 - £ 22.7087

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    48.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Load Capacity
    2260.0 kg
Feet 102.0 mm M24 x 3.0 9970.0 kg Stainless Steel

HVLM-35SS

Price Range
£ 82.1038 - £ 80.4633

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    102.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M24 x 3.0
  • Load Capacity
    9970.0 kg
Feet 25.4 mm M8 x 1.25 490.0 kg Stainless Steel

HVLME-10SS

Price Range
£ 34.2994 - £ 13.9519

Stock Levels
4 In stock
Attributes
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M8 x 1.25
  • Commodity Code
    7318159585
  • Base Material
    Stainless Steel
Feet 48.0 mm M12 x 1.75 2260.0 kg Steel

HVLME-20

Price Range
£ 10.2629 - £ 9.6393

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    48.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Load Capacity
    2260.0 kg
Feet 64.0 mm M16 x 2.0 2720.0 kg Steel

HVLME-25N

Price Range
£ 36.6082 - £ 15.1887

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M16 x 2.0
  • Commodity Code
    7326909890
  • Base Material
    Steel
Feet 76.0 mm M20 x 2.5 3260.0 kg Stainless Steel

HVLME-30SS

Price Range
£ 62.4184 - £ 59.9102

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    76.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M20 x 2.5
  • Load Capacity
    3260.0 kg
Feet 19.1 mm M6 x 1.0 310.0 kg Steel

HVLME-5

Price Range
£ 13.1295 - £ 5.1416

Stock Levels
Request the lead time here
Attributes
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M6 x 1.0
  • Commodity Code
    7326909890
  • Base Material
    Steel