Menu Search

Spherical Rod Ends - Male Thread, Polymer

In production

Our Polymer Rod Ends are suitable for arduous environments thanks to their resistance to weak acids and corrosion in humid conditions. They offer good resistance to dirt and dust thanks to their dry-running and self-lubricating properties. They are ideal for applications of rotating, oscillating and linear movement and offer compensation of misalignment and edge loads. They also provide high vibration dampening and electrical insulation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Thread Size Ball Housing Diameter Ball Stud Thread Length View
£ 54.1507 - £ 54.1507 Request the lead time here
M6
31.0 mm
10.0 mm
£ 89.7291 - £ 89.7291 Request the lead time here
M8
49.0 mm
19.5 mm
£ 89.1368 - £ 89.1368 Request the lead time here
M8
49.0 mm
15.0 mm
£ 69.722 - £ 69.722 Request the lead time here
M8
39.0 mm
10.0 mm
£ 82.4765 - £ 82.4765 Request the lead time here
M8
49.0 mm
15.0 mm
£ 60.6399 - £ 60.6399 Request the lead time here
M6
31.0 mm
10.0 mm
£ 54.1507 - £ 54.1507 Request the lead time here
M6
31.0 mm
12.0 mm
£ 26.0223 - £ 26.0223 Request the lead time here
M6
17.0 mm
10.0 mm
1505321 £ 38.948 - £ 38.948 Request the lead time here
M12
28.0 mm
18.0 mm
£ 38.2109 - £ 38.2109 Request the lead time here
M12
28.0 mm
18.0 mm
£ 88.7024 - £ 88.7024 Request the lead time here
M8
49.0 mm
12.0 mm
£ 33.6434 - £ 33.6434 Request the lead time here
M10
21.0 mm
15.0 mm
£ 32.2745 - £ 32.2745 Request the lead time here
M9
19.0 mm
12.0 mm
£ 47.3588 - £ 47.3588 Request the lead time here
M5
23.0 mm
10.0 mm
£ 31.5769 - £ 31.5769 Request the lead time here
M8
19.0 mm
12.0 mm
£ 60.6399 - £ 60.6399 Request the lead time here
M6
31.0 mm
12.0 mm
£ 26.1408 - £ 26.1408 Request the lead time here
M7
17.0 mm
10.0 mm
£ 34.5253 - £ 34.5253 Request the lead time here
M10
21.0 mm
15.0 mm
£ 70.2222 - £ 70.2222 Request the lead time here
M8
39.0 mm
12.0 mm
£ 82.7135 - £ 82.7135 Request the lead time here
M8
49.0 mm
12.0 mm
  • of 2
Ball Joint 18.0 mm (DIA) M6 Aluminium

1505345

Price Range
£ 54.1507 - £ 54.1507

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    31.0 mm
  • Ball Stud Thread Length
    10.0 mm
  • Thread Size
    M6
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M6
Ball Joint 28.0 mm (DIA) M8 Aluminium

1505364

Price Range
£ 89.7291 - £ 89.7291

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Ball Stud Thread Length
    19.5 mm
  • Thread Size
    M8
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M8
Ball Joint 28.0 mm (DIA) M8 Aluminium

1505368

Price Range
£ 89.1368 - £ 89.1368

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Ball Stud Thread Length
    15.0 mm
  • Thread Size
    M8
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M8
Ball Joint 24.0 mm (DIA) M8 Aluminium

1505356

Price Range
£ 69.722 - £ 69.722

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Ball Stud Thread Length
    10.0 mm
  • Thread Size
    M8
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M8
Ball Joint 28.0 mm (DIA) M8 Aluminium

1505369

Price Range
£ 82.4765 - £ 82.4765

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Ball Stud Thread Length
    15.0 mm
  • Thread Size
    M8
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M8
Ball Joint 18.0 mm (DIA) M6 Aluminium

1505344

Price Range
£ 60.6399 - £ 60.6399

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    31.0 mm
  • Ball Stud Thread Length
    10.0 mm
  • Thread Size
    M6
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M6
Ball Joint 18.0 mm (DIA) M6 Aluminium

1505347

Price Range
£ 54.1507 - £ 54.1507

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    31.0 mm
  • Ball Stud Thread Length
    12.0 mm
  • Thread Size
    M6
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M6
Ball Joint M6 17.0 mm (DIA) Steel

1505324

Price Range
£ 26.0223 - £ 26.0223

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    17.0 mm
  • Ball Stud Thread Length
    10.0 mm
  • Thread Size
    M6
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M6
Spherical Rod End M12 28.0 mm (DIA) Steel

1505321

Price Range
£ 38.948 - £ 38.948

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    28.0 mm
  • Ball Stud Thread Length
    18.0 mm
  • Thread Size
    M12
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M12
Ball Joint M12 28.0 mm (DIA) Steel

1505320

Price Range
£ 38.2109 - £ 38.2109

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    28.0 mm
  • Ball Stud Thread Length
    18.0 mm
  • Thread Size
    M12
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M12
Ball Joint 28.0 mm (DIA) M8 Aluminium

1505372

Price Range
£ 88.7024 - £ 88.7024

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Ball Stud Thread Length
    12.0 mm
  • Thread Size
    M8
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M8
Ball Joint M10 21.0 mm (DIA) Steel

1505316

Price Range
£ 33.6434 - £ 33.6434

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    21.0 mm
  • Ball Stud Thread Length
    15.0 mm
  • Thread Size
    M10
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M10
Ball Joint M9 19.0 mm (DIA) Steel

1505329

Price Range
£ 32.2745 - £ 32.2745

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    19.0 mm
  • Ball Stud Thread Length
    12.0 mm
  • Thread Size
    M9
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M8
Ball Joint 14.0 mm (DIA) M5 Aluminium

1505337

Price Range
£ 47.3588 - £ 47.3588

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    23.0 mm
  • Ball Stud Thread Length
    10.0 mm
  • Thread Size
    M5
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M5
Ball Joint M8 19.0 mm (DIA) Steel

1505328

Price Range
£ 31.5769 - £ 31.5769

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    19.0 mm
  • Ball Stud Thread Length
    12.0 mm
  • Thread Size
    M8
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M8
Ball Joint 18.0 mm (DIA) M6 Aluminium

1505346

Price Range
£ 60.6399 - £ 60.6399

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    31.0 mm
  • Ball Stud Thread Length
    12.0 mm
  • Thread Size
    M6
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M6
Ball Joint M7 17.0 mm (DIA) Steel

1505325

Price Range
£ 26.1408 - £ 26.1408

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    17.0 mm
  • Ball Stud Thread Length
    10.0 mm
  • Thread Size
    M7
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M6
Ball Joint M10 21.0 mm (DIA) Steel

1505317

Price Range
£ 34.5253 - £ 34.5253

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    21.0 mm
  • Ball Stud Thread Length
    15.0 mm
  • Thread Size
    M10
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M10
Ball Joint 24.0 mm (DIA) M8 Aluminium

1505350

Price Range
£ 70.2222 - £ 70.2222

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Ball Stud Thread Length
    12.0 mm
  • Thread Size
    M8
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M8
Ball Joint 28.0 mm (DIA) M8 Aluminium

1505365

Price Range
£ 82.7135 - £ 82.7135

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Ball Stud Thread Length
    12.0 mm
  • Thread Size
    M8
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M8