Menu Search

Standoff Cable Harness

In stock

The Standoff Cable Harness is a cutting-edge cable management solution designed to streamline and organize cables in a wide range of applications. With its innovative design and exceptional functionality, this harness offers numerous benefits and is commonly used in industries such as automotive, aerospace, and industrial equipment manufacturing.

One of the main characteristics of the Standoff Cable Harness is its versatility. This harness is meticulously crafted using high-quality materials such as nylon or polyester, ensuring durability and longevity. The unique standoff design of the harness incorporates multiple mounting points, providing secure and reliable cable routing. The adjustable nature of the harness allows for customizable cable positioning, ensuring neat and organized cable management. Additionally, the Standoff Cable Harness is built with integrated cable protection features, such as flexible channels and strain relief, ensuring the cables are safely secured and protected against damage or wear.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR2120

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
93 results
Product SKUs information
Item Code Price range Availability Inside Width Spacer Height Compatible Hole Diameter Inside Height Compatible Panel Thickness Range View
£ 0.067 - £ 0.0743 Request the lead time here
13.7 mm
6.0 mm
5.5 mm
13.7 mm
1.6 mm
£ 0.067 - £ 0.0743 Request the lead time here
13.7 mm
8.0 mm
5.5 mm
13.7 mm
1.6 mm
£ 0.067 - £ 0.0743 70000 In stock
13.7 mm
6.0 mm
4.8 mm
13.7 mm
1.6 mm
SHKBS-4-01A-RT £ 0.1598 - £ 0.1667 1869 In stock
13.6 mm
6.4 mm
4.0 mm
13.6 mm
£ 0.0838 - £ 0.0928 Request the lead time here
13.7 mm
28.0 mm
5.5 mm
13.7 mm
1.6 mm
£ 0.0838 - £ 0.0928 Request the lead time here
13.7 mm
24.0 mm
4.8 mm
13.7 mm
1.6 mm
£ 0.0771 - £ 0.0854 Request the lead time here
13.7 mm
6.0 mm
5.5 mm
13.7 mm
1.6 mm
£ 0.0771 - £ 0.0854 4000 In stock
13.7 mm
8.0 mm
5.5 mm
13.7 mm
1.6 mm
£ 0.067 - £ 0.0743 Request the lead time here
13.7 mm
8.0 mm
4.8 mm
13.7 mm
1.6 mm
£ 0.0963 - £ 0.1068 Request the lead time here
13.7 mm
24.0 mm
5.5 mm
13.7 mm
1.6 mm
£ 0.0963 - £ 0.1068 4000 In stock
13.7 mm
28.0 mm
5.5 mm
13.7 mm
1.6 mm
£ 0.0963 - £ 0.1068 Request the lead time here
13.7 mm
24.0 mm
4.8 mm
13.7 mm
1.6 mm
£ 0.0963 - £ 0.1068 Request the lead time here
13.7 mm
26.0 mm
4.8 mm
13.7 mm
1.6 mm
SHK-J-28M-19 £ 0.0963 - £ 0.1068 1500 In stock
13.7 mm
28.0 mm
4.8 mm
13.7 mm
1.6 mm
£ 0.0771 - £ 0.0854 Request the lead time here
13.7 mm
8.0 mm
4.8 mm
13.7 mm
1.6 mm
£ 0.1437 - £ 0.1683 Request the lead time here
13.6 mm
12.7 mm
4.0 mm
20.6 mm
0.8 - 2.0 mm
£ 0.1634 - £ 0.1865 4000 In stock
13.7 mm
31.8 mm
4.8 mm
13.7 mm
0.8 - 2.0 mm
£ 0.1558 - £ 0.1796 997 In stock
13.6 mm
19.1 mm
4.8 mm
20.6 mm
0.8 - 2.0 mm
£ 0.1558 - £ 0.1796 9000 In stock
13.6 mm
31.8 mm
4.8 mm
20.6 mm
0.8 - 2.0 mm
£ 0.067 - £ 0.0743 Request the lead time here
13.7 mm
10.0 mm
4.8 mm
13.7 mm
1.6 mm
  • of 5
Collar Clamp Clip On 6.0 mm 13.3 mm PA Natural

SHK-J2-6M-01

Price Range
£ 0.0743 - £ 0.067

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    6.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 8.0 mm 13.3 mm PA Natural

SHK-J2-8M-01

Price Range
£ 0.0743 - £ 0.067

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    8.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 6.0 mm 13.3 mm PA Natural

SHK-J-6M-01

Price Range
£ 0.0743 - £ 0.067

Stock Levels
70000 In stock
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.8 mm
  • Spacer Height
    6.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Adhesive 6.4 mm 13.7 mm PA Natural

SHKBS-4-01A-RT

Price Range
£ 0.1667 - £ 0.1598

Stock Levels
1869 In stock
Attributes
  • Compatible Cable Diameter Range
    13.7 mm
  • Compatible Hole Diameter
    4.0 mm
  • Spacer Height
    6.4 mm
  • Inside Height
    13.6 mm
  • Inside Width
    13.6 mm
Collar Clamp Clip On 28.0 mm 13.3 mm PA Natural

SHK-J2-28M-01

Price Range
£ 0.0928 - £ 0.0838

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    28.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 24.0 mm 13.3 mm PA Natural

SHK-J-24M-01

Price Range
£ 0.0928 - £ 0.0838

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.8 mm
  • Spacer Height
    24.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 6.0 mm 13.3 mm PA Natural

SHK-J2-6M-19

Price Range
£ 0.0854 - £ 0.0771

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    6.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 8.0 mm 13.3 mm PA Natural

SHK-J2-8M-19

Price Range
£ 0.0854 - £ 0.0771

Stock Levels
4000 In stock
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    8.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Push In 8.0 mm 13.3 mm PA Natural

SHK-J-8M-01

Price Range
£ 0.0743 - £ 0.067

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.8 mm
  • Spacer Height
    8.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 24.0 mm 13.3 mm PA Natural

SHK-J2-24M-19

Price Range
£ 0.1068 - £ 0.0963

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    24.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 28.0 mm 13.3 mm PA Natural

SHK-J2-28M-19

Price Range
£ 0.1068 - £ 0.0963

Stock Levels
4000 In stock
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    28.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 24.0 mm 13.3 mm PA Natural

SHK-J-24M-19

Price Range
£ 0.1068 - £ 0.0963

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.8 mm
  • Spacer Height
    24.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 26.0 mm 13.3 mm PA Natural

SHK-J-26M-19

Price Range
£ 0.1068 - £ 0.0963

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.8 mm
  • Spacer Height
    26.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 28.0 mm 13.3 mm PA Natural

SHK-J-28M-19

Price Range
£ 0.1068 - £ 0.0963

Stock Levels
1500 In stock
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.8 mm
  • Spacer Height
    28.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 8.0 mm 13.3 mm PA Natural

SHK-J-8M-19

Price Range
£ 0.0854 - £ 0.0771

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.8 mm
  • Spacer Height
    8.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 12.7 mm 20.6 mm PA Natural

SHKE-8-01

Price Range
£ 0.1683 - £ 0.1437

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    20.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Compatible Hole Diameter
    4.0 mm
  • Spacer Height
    12.7 mm
  • Inside Height
    20.6 mm
Collar Clamp Clip On 31.8 mm 13.6 mm PA Natural

SHK-20-01

Price Range
£ 0.1865 - £ 0.1634

Stock Levels
4000 In stock
Attributes
  • Compatible Cable Diameter Range
    13.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Compatible Hole Diameter
    4.8 mm
  • Spacer Height
    31.8 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 19.1 mm 20.6 mm PA Natural

SHKE-12-01

Price Range
£ 0.1796 - £ 0.1558

Stock Levels
997 In stock
Attributes
  • Compatible Cable Diameter Range
    20.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Compatible Hole Diameter
    4.8 mm
  • Spacer Height
    19.1 mm
  • Inside Height
    20.6 mm
Collar Clamp Clip On 31.8 mm 20.6 mm PA Natural

SHKE-20-01

Price Range
£ 0.1796 - £ 0.1558

Stock Levels
9000 In stock
Attributes
  • Compatible Cable Diameter Range
    20.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Compatible Hole Diameter
    4.8 mm
  • Spacer Height
    31.8 mm
  • Inside Height
    20.6 mm
Collar Clamp Clip On 10.0 mm 13.3 mm PA Natural

SHK-J-10M-01

Price Range
£ 0.0743 - £ 0.067

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.8 mm
  • Spacer Height
    10.0 mm
  • Inside Height
    13.7 mm