Quantity | Unit price |
---|---|
1 + | £ 188.6015 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bolt Thread | M12 |
---|---|
Load Capacity | 1050.0 kg |
Load Capacity | 1050.0 kg |
Full Material | Forged Alloy Steel |
Finish | Black Oxide |
Ring Diameter | 19.1 mm |
Ring Diameter | 0.752 in |
Overall Height | 159.9 mm |
Overall Height | 6.295 in |
Base Diameter | 48.0 mm |
Base Diameter | 1.89 in |
Body Diameter | 48.0 mm |
Body Diameter | 1.89 in |
Bolt Length | 75.8 mm |
Bolt Length | 2.984 in |
Overall Width | 88.9 mm |
Overall Width | 3.5 in |
Ring Inside Height | 65.0 mm |
Ring Inside Height | 2.559 in |
Ring Outside Width | 88.9 mm |
Ring Outside Width | 3.5 in |
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Torque Limit | 37.0 Nm |
Torque Limit | 37.0 Nm |
Colour | Black |
Ring Type | Hoist |
Safety Factor | 5:1 |
Swivel Action | 360 ° Swivel |
Commodity Code | 7318190090 |
Body Height | 134.9 mm |
Body Height | 5.311 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.