Horizontal Manual Hold Down Clamps have a low height design, cushioned handle grip, and zinc plated components to resist corrosion. The handle and hold down bar move in opposite directions to provide secure holding capacity.
Series Code :SRG0004
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Height Under Bar | Base Type | Handle Type | Holding Force | View | |
---|---|---|---|---|---|---|---|---|
£ 10.8692 - £ 10.8692 | Request the lead time here |
Steel
|
0.945 in
24.0 mm
|
Flanged
|
Straight Handle
|
224 lbs
101.6 kg
|
||
£ 11.7803 - £ 11.7803 | Request the lead time here |
Steel
|
1.382 in
35.1 mm
|
Straight
|
Straight Handle
|
224 lbs
101.6 kg
|
||
£ 18.5577 - £ 18.5577 | Request the lead time here |
Steel
|
0.63 in
16.0 mm
|
Flanged
|
T-Handle
|
112 lbs
50.8 kg
|
||
£ 17.4548 - £ 17.4548 | Request the lead time here |
Steel
|
2.835 in
72.0 mm
|
Front
|
Straight Handle
|
449 lbs
203.7 kg
|
||
£ 42.3582 - £ 42.3582 | Request the lead time here |
Steel
|
1.654 in
42.0 mm
|
Flanged
|
Straight Handle
|
606 lbs
274.9 kg
|
||
£ 9.3907 - £ 9.3907 | 75 In stock |
Steel
|
0.945 in
24.0 mm
|
Flanged
|
Straight Handle
|
224 lbs
101.6 kg
|
||
£ 19.293 - £ 19.293 | Request the lead time here |
304 Stainless Steel
|
0.63 in
16.0 mm
|
Flanged
|
Straight Handle
|
112 lbs
50.8 kg
|
||
£ 24.7675 - £ 24.7675 | 75 In stock |
304 Stainless Steel
|
0.945 in
24.0 mm
|
Flanged
|
Straight Handle
|
224 lbs
101.6 kg
|
||
£ 46.7059 - £ 46.7059 | 50 In stock |
Steel
|
3.228 in
82.0 mm
|
Flanged
|
Straight Handle
|
1213 lbs
550.2 kg
|
||
£ 9.039 - £ 9.039 | Request the lead time here |
Steel
|
0.63 in
16.0 mm
|
Flanged
|
Straight Handle
|
112 lbs
50.8 kg
|
||
£ 31.7367 - £ 31.7367 | 60 In stock |
304 Stainless Steel
|
1.22 in
31.0 mm
|
Flanged
|
Straight Handle
|
382 lbs
173.3 kg
|
||
£ 12.8992 - £ 12.8992 | Request the lead time here |
Steel
|
1.22 in
31.0 mm
|
Flanged
|
Straight Handle
|
382 lbs
173.3 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.