Quantity | Unit price |
---|---|
1 - 34 | $3.67 |
35 - 87 | $3.31 |
88 - 174 | $2.81 |
175 - 349 | $2.25 |
350 + | $1.69 |
Knob Diameter | 1.570 in |
---|---|
Knob Height | 1.150 in |
Hub Diameter | 0.740 in |
Hub Height | 0.250 in |
Stud Length | 0.750 in |
Thread Size | 1/4-20 |
Finish | Clear Zinc |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | TPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.