Menu Search

Inspection Window - Viewable Screen Length 92.0 mm | 3.622 in ; ABS ; Overall Length 117.0 mm | 4.606 in ; Overall Width 117.0 mm | 4.606 in

This small Polycarbonate counter screen allows counters, dials and instruments to be viewed from outside the enclosure. Supplied with a sealing O-ring. Large option also available to buy separately.
Item code:

2215

178 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $6.83
10 + $5.96
Standard pack: 1

Order in multiple of 300

Total price:

$6.83

1 x $6.83

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Poly(Acrylonitrile Butadiene Styrene)
Material ABS
Accessory Type Counter Screen
Distance Between Fixing Holes 2.756 in
Thickness Range 9.1 - 11.0 mm | - 0.433 in
Hole Diameter 0.114 in
Viewable Screen Length 3.622 in
Viewable Screen Width 3.622 in
Overall Width 4.606 in
Overall Length 4.606 in
Inside Length 3.917 in
Inside Width 3.917 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us