Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.
Our plastic flange nut offer is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Color | Material | Overall Height | View | |
---|---|---|---|---|---|---|---|
$0.0562 - $0.0617 | 18000 In stock |
8-32
|
White
|
Nylon
|
0.230 in
5.8 mm
|
||
0700256LN | $0.0675 - $0.0788 | 19000 In stock |
2-56
|
Natural
|
Nylon 6/6
|
0.070 in
1.8 mm
|
|
07M060100LN | $0.0793 - $0.0927 | 3000 In stock |
M6x1.0
|
Natural
|
Nylon
|
0.264 in
6.7 mm
|
|
$0.4767 - $0.5245 | 1000 In stock |
5/8-11
|
Natural
|
Nylon
|
0.557 in
14.1 mm
|
||
$0.0795 - $0.0928 | 1000 In stock |
1/4-28
|
Natural
|
Nylon 6/6
|
0.235 in
6 mm
|
||
$0.1758 - $0.1931 | 18000 In stock |
3/8-32
|
Natural
|
Nylon
|
0.245 in
6.2 mm
|
||
$0.0732 - $0.0804 | 24000 In stock |
10-24
|
Natural
|
Nylon 6/6
|
0.135 in
3.4 mm
|
||
0700440LN | $0.0675 - $0.0788 | 79000 In stock |
#4-40
|
Natural
|
Nylon 6/6
|
0.100 in
2.5 mm
|
|
0701032LN | $0.0688 - $0.0804 | 9000 In stock |
10-32
|
Natural
|
Nylon 6/6
|
0.135 in
3.4 mm
|
|
0401032HFN | $0.1438 - $0.1582 | 160000 In stock |
1032
|
Natural
|
Nylon
|
0.208 in
5.3 mm
|
|
0725020LN | $0.0761 - $0.0888 | 65000 In stock |
1/4-20
|
Natural
|
Nylon 6/6
|
0.235 in
6 mm
|
|
$0.1564 - $0.1719 | 5000 In stock |
1/4-20
|
Natural
|
Nylon
|
0.226 in
5.7 mm
|
||
0700832LN | $0.0675 - $0.0788 | 23000 In stock |
8-32
|
Natural
|
Nylon 6/6
|
0.130 in
3.3 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.