Quantity | Unit price |
---|---|
250 - 9999 | $0.2101 |
10000 - 24999 | $0.2017 |
25000 + | $0.1523 |
Inside Diameter | 0.650 in |
---|---|
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 185 °F |
Outside Diameter | 0.880 in |
Spacer Length | 0.750 in |
Color | Natural |
Compatible Thread Sizes (All) | 5/8 |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.