Quantity | Unit price |
---|---|
500 - 9999 | $0.2476 |
10000 - 24999 | $0.2377 |
25000 + | $0.1795 |
Inside Diameter | 0.315 in |
---|---|
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 185 °F |
Outside Diameter | 0.500 in |
Spacer Length | 0.437 in |
Color | Natural |
Compatible Thread Sizes (All) | 5/16 |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.