Quantity | Unit price |
---|---|
1 - 249 | $2.4823 |
250 - 499 | $1.9858 |
500 - 999 | $1.4893 |
1000 - 4999 | $0.993 |
5000 - 9999 | $0.9432 |
10000 + | $0.8936 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Diameter | 24.6 mm |
---|---|
Fitting Diameter | 0.969 in |
Fitting Height | 25.0 mm |
Fitting Height | 0.984 in |
Flange Diameter | 27.0 mm |
Flange Diameter | 1.063 in |
Color | Yellow |
Compatible Thread Sizes (All) | 3/4” x 14, 1-1/16” x 12 |
Fitting Style | Push-Fit |
Full Material | Polypropylene/Fiber And Polyethylene /Casing |
Head Shape | Central Pull Tab |
Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.