Quantity | Unit price |
---|---|
1 - 124 | $2.5129 |
125 - 249 | $1.261 |
250 - 499 | $0.5057 |
500 - 2499 | $0.2257 |
2500 - 4999 | $0.2135 |
5000 - 7499 | $0.2014 |
7500 + | $0.1908 |
Fitting Diameter | 9.3 mm |
---|---|
Fitting Diameter | 0.366 in |
Fitting Height | 9 mm |
Fitting Height | 0.354 in |
Flange Diameter | 12 mm |
Flange Diameter | 0.472 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.