Our wide range of Round Vinyl End Caps is made from Polyvinyl Chloride (PVC). The round plastic end caps flexible material can stretch on to larger dimensions for a snug fit without tearing, splitting or shredding.
Vinyl protective caps are typically used to protect threaded or non-threaded tubing, rods, pipe or paper tubes. These round vinyl caps have a glossy and attractive finish that makes them ideal for use as a decorative vinyl pipe end caps.
Our round PVC cap color options include;
The red vinyl end caps are highly visible, making it useful in high risk assemblies. All vinyl tube end caps are suitable for temperatures ranges up to 350F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|
$0.6038 - $1.3983 | 1785 In stock |
1.000 in
25.4 mm
|
2.156 in
54.8 mm
|
||
$0.4632 - $1.0727 | 1000 In stock |
0.500 in
12.7 mm
|
2.375 in
60.3 mm
|
||
$0.7252 - $1.6795 | 400 In stock |
1.500 in
38.1 mm
|
2.460 in
62.5 mm
|
||
$0.7412 - $1.7163 | 13660 In stock |
1.000 in
25.4 mm
|
2.500 in
63.5 mm
|
||
$0.5622 - $1.3021 | 800 In stock |
0.500 in
12.7 mm
|
2.687 in
68.2 mm
|
||
$0.869 - $2.0122 | 3950 In stock |
1.500 in
38.1 mm
|
2.750 in
69.9 mm
|
||
$0.9216 - $2.1342 | 4483 In stock |
1.000 in
25.4 mm
|
2.875 in
73 mm
|
||
$0.9488 - $2.1972 | 4613 In stock |
1.500 in
38.1 mm
|
3.125 in
79.4 mm
|
||
$1.0623 - $2.46 | 13650 In stock |
1.500 in
38.1 mm
|
3.375 in
85.7 mm
|
||
DM3500-1A | $1.2252 - $2.8372 | 3565 In stock |
1.000 in
25.4 mm
|
3.500 in
88.9 mm
|
|
$1.4375 - $3.3289 | 600 In stock |
1.000 in
25.4 mm
|
3.750 in
95.3 mm
|
||
$1.5414 - $3.5695 | 5747 In stock |
1.000 in
25.4 mm
|
3.875 in
98.4 mm
|
||
$2.0445 - $4.7346 | 300 In stock |
1.500 in
38.1 mm
|
4.125 in
104.8 mm
|
||
$2.7153 - $6.2882 | 102 In stock |
1.500 in
38.1 mm
|
4.250 in
108 mm
|
||
$1.741 - $4.0319 | 600 In stock |
0.500 in
12.7 mm
|
4.500 in
114.3 mm
|
||
$1.9807 - $4.5867 | 177 In stock |
1.000 in
25.4 mm
|
4.750 in
120.7 mm
|
||
$2.4439 - $5.6595 | 100 In stock |
1.000 in
25.4 mm
|
5.187 in
131.7 mm
|
||
$5.5905 - $12.9462 | 350 In stock |
1.500 in
38.1 mm
|
5.500 in
139.7 mm
|
||
$5.83 - $13.5011 | 4075 In stock |
1.500 in
38.1 mm
|
6.000 in
152.4 mm
|
||
$3.1786 - $7.3611 | 700 In stock |
0.500 in
12.7 mm
|
6.500 in
165.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.