Quantity | Unit price |
---|---|
1 - 9 | $374.44 |
10 - 24 | $198.31 |
25 + | $183.05 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Channel Height | 9.5 mm |
---|---|
Channel Height | 0.375 in |
Inside Width | 15.0 mm |
Inside Width | 0.591 in |
Overall Height | 12.7 mm |
Overall Height | 0.5 in |
Overall Width | 7.4 mm |
Overall Width | 0.291 in |
Roll Length | 30 m |
Roll Length | 98.425 ft |
Color | Black |
Full Material | Thermoplastic Elastomer |
Includes | (1) 100 foot roll |
Material | TPE |
Shape | Unserrated |
Type | Flexible |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.