Menu Search

Stainless Steel Cable Ties

In stock

Our range of Metal Cable Ties is made from 304 and 316 grade Stainless Steel. These Stainless Steel Cable Ties, also known as Stainless Steel Wire Ties, are self-locking. They can also easily be installed by hand.

Stainless Wire Ties are ideal for bundling and securing a wide range of cables, wires, and other assemblies in a variety of environmental conditions.

Stainless Cable Ties are resistant to extreme temperatures. Stainless Steel Ties offer great strength and durability.

  • No screw hole
  • Uncoated, Natural finish
  • UL E309388 rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Overall Length Maximum Cable Bundle Diameter View
$3.557 - $4.3913 Request the lead time here
32.992 in
10 in
$3.1933 - $3.9423 Request the lead time here
49.213 in
14.961 in
$2.9428 - $3.6331 800 In stock
26.732 in
7.992 in
$1.2005 - $1.4821 1000 In stock
20.512 in
5.984 in
MT-23 $2.5689 - $3.1714 2000 In stock
39.291 in
11.969 in
$1.1525 - $1.4229 1700 In stock
14.252 in
4.016 in
$2.2328 - $2.7565 Request the lead time here
49.213 in
14.961 in
MT-17 $1.0502 - $1.2966 5400 In stock
7.913 in
2.008 in
$0.7363 - $0.909 7800 In stock
5 in
0.984 in
$1.5044 - $1.8573 2900 In stock
20.512 in
5.984 in
$4.32 - $5.3333 1150 In stock
39.291 in
11.969 in
$0.6957 - $0.7708 16900 In stock
5 in
0.984 in
$1.0206 - $1.26 4700 In stock
20.512 in
5.984 in
MT-14 $1.8246 - $2.2525 3800 In stock
32.992 in
10 in
$2.9625 - $3.6574 750 In stock
39.291 in
11.969 in
MT-2 $0.7036 - $0.8687 3600 In stock
7.913 in
2.008 in
$1.8528 - $2.2874 1200 In stock
26.732 in
7.992 in
$1.9768 - $2.4404 Request the lead time here
20.512 in
5.984 in
$1.744 - $2.1531 1550 In stock
32.992 in
10 in
$0.9683 - $1.1954 200 In stock
10.197 in
2.756 in
  • of 2
Stainless Steel Cable Tie - 254.0 mm | 10 in ; 838.0 mm | 32.992 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-29

Price Range
$4.3913 - $3.557

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    10 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    32.992 in
  • Color
    Natural
  • Material
    Stainless Steel
Stainless Steel Cable Tie - 381 mm | 15.000 in ; 1249.9 mm | 49.210 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-24

Price Range
$3.9423 - $3.1933

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    14.961 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    49.213 in
  • Color
    Natural
  • Material
    Stainless Steel
Stainless Steel Cable Tie - 203.0 mm | 7.992 in ; 679.0 mm | 26.732 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-28

Price Range
$3.6331 - $2.9428

Stock Levels
800 In stock
Attributes
  • Maximum Cable Bundle Diameter
    7.992 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    26.732 in
  • Color
    Natural
  • Material
    Stainless Steel
Stainless Steel Cable Tie - 152.0 mm | 5.984 in ; 521.0 mm | 20.512 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-12

Price Range
$1.4821 - $1.2005

Stock Levels
1000 In stock
Attributes
  • Maximum Cable Bundle Diameter
    5.984 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    20.512 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 304.0 mm | 11.969 in ; 998.0 mm | 39.291 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-23

Price Range
$3.1714 - $2.5689

Stock Levels
2000 In stock
Attributes
  • Maximum Cable Bundle Diameter
    11.969 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    39.291 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 102.0 mm | 4.016 in ; 362.0 mm | 14.252 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-19

Price Range
$1.4229 - $1.1525

Stock Levels
1700 In stock
Attributes
  • Maximum Cable Bundle Diameter
    4.016 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    14.252 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 380.0 mm | 14.961 in ; 1250.0 mm | 49.213 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-9

Price Range
$2.7565 - $2.2328

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    14.961 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    49.213 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 51.0 mm | 2.008 in ; 201.0 mm | 7.913 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-17

Price Range
$1.2966 - $1.0502

Stock Levels
5400 In stock
Attributes
  • Maximum Cable Bundle Diameter
    2.008 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    7.913 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 25.0 mm | 0.984 in ; 127.0 mm | 5 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-16

Price Range
$0.909 - $0.7363

Stock Levels
7800 In stock
Attributes
  • Maximum Cable Bundle Diameter
    0.984 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    5 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 152.0 mm | 5.984 in ; 521.0 mm | 20.512 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-20

Price Range
$1.8573 - $1.5044

Stock Levels
2900 In stock
Attributes
  • Maximum Cable Bundle Diameter
    5.984 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    20.512 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 304.0 mm | 11.969 in ; 998.0 mm | 39.291 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-30

Price Range
$5.3333 - $4.32

Stock Levels
1150 In stock
Attributes
  • Maximum Cable Bundle Diameter
    11.969 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    39.291 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 25.0 mm | 0.984 in ; 127.0 mm | 5 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-1

Price Range
$0.7708 - $0.6957

Stock Levels
16900 In stock
Attributes
  • Maximum Cable Bundle Diameter
    0.984 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    5 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 152.0 mm | 5.984 in ; 521.0 mm | 20.512 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-5

Price Range
$1.26 - $1.0206

Stock Levels
4700 In stock
Attributes
  • Maximum Cable Bundle Diameter
    5.984 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    20.512 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 254.0 mm | 10 in ; 838.0 mm | 32.992 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-14

Price Range
$2.2525 - $1.8246

Stock Levels
3800 In stock
Attributes
  • Maximum Cable Bundle Diameter
    10 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    32.992 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 304.0 mm | 11.969 in ; 998.0 mm | 39.291 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-15

Price Range
$3.6574 - $2.9625

Stock Levels
750 In stock
Attributes
  • Maximum Cable Bundle Diameter
    11.969 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    39.291 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 51.0 mm | 2.008 in ; 201.0 mm | 7.913 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-2

Price Range
$0.8687 - $0.7036

Stock Levels
3600 In stock
Attributes
  • Maximum Cable Bundle Diameter
    2.008 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    7.913 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 203.0 mm | 7.992 in ; 679.0 mm | 26.732 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-13

Price Range
$2.2874 - $1.8528

Stock Levels
1200 In stock
Attributes
  • Maximum Cable Bundle Diameter
    7.992 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    26.732 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 152.0 mm | 5.984 in ; 521.0 mm | 20.512 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-27

Price Range
$2.4404 - $1.9768

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    5.984 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    20.512 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 254.0 mm | 10 in ; 838.0 mm | 32.992 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-7

Price Range
$2.1531 - $1.744

Stock Levels
1550 In stock
Attributes
  • Maximum Cable Bundle Diameter
    10 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    32.992 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 70.0 mm | 2.756 in ; 259.0 mm | 10.197 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-18

Price Range
$1.1954 - $0.9683

Stock Levels
200 In stock
Attributes
  • Maximum Cable Bundle Diameter
    2.756 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    10.197 in
  • Material
    Stainless Steel
  • Type
    Standard Tie