Menu Search

Threaded Sealing Plug - Metric ; M27 x 2.0 ; Nylon ; Yellow

Metric Threaded Sealing Plug threads onto a M27 x 2.0 Metric thread to provide a secure fit and positive seal. The Yellow Nylon material absorbs paint and withstands temperatures from -40°F to 320°F.
Item code:

466985A

24863 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 249 $3.2335
250 - 499 $1.2952
500 - 4999 $0.5751
5000 - 9999 $0.5468
10000 - 15499 $0.5184
15500 - 19999 $0.4901
20000 + $0.4602
Standard pack: 500

Order any quantity

Total price:

$3.23

1 x $3.2335

Add sample +

Specifications

Imperial
Metric
SKU attributes
Internal Distance Across Flats 0.827 in
Nominal Head Size 0.945 in
Overall Diameter 1.299 in
Overall Height 0.866 in
Threaded Length 0.531 in
Compatible Thread Sizes (All) M27 X 2.0
Compatible Thread Standard (All) Metric
Material Nylon
Color Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us